Set your location and language to prioritise localised information. Continue
Heavy duty, polyurethane screed with terrazzo effect finish  - Ucrete TZ
MBCC Group

Heavy duty, polyurethane screed with terrazzo effect finish - Ucrete TZ

Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C. Ucrete TZ provides a smooth protective floor finish suitable for applications in predominantly dry environments. It is dense and impervious, providing the ideal floor finish for applications in the pharmaceutical production facilities including process areas, clean room, laboratory, packing, hall and warehouse applications and wherever a highly attractive, robust, long lived is required. • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. • Air quality: Very low VOC emissions. • Non-tainting, even during the application. • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window. • Temperature and thermal shock resistance. • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. • Impact resistance: Ucrete TZ is able to withstand severe impact loads. • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers. • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. • Safe for workers, products and the environment. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 35 – 40 Thermal resistance: 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully 12 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +130 ºC; Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/Brown
Technical specification
  • Unique ref.Ucrete_TZ
  • Product familyUcrete® - Master Builders Solutions
  • Product groupCementitious Urethane Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2018-06-13
  • Edition number1
Related
  • Material mainPolyurethane
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa
Austria
Azerbaijan
Algeria
Belgium
China
Egypt
Czech Republic
India
Kenya
Denmark
Indonesia
Morocco
Finland
Kazakhstan
Nigeria
France
Malaysia
South Africa
Germany
Saudi Arabia
Ireland
Türkiye
Italy
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Spain
Sweden
Switzerland
Ukraine
United Kingdom