Set your location and language to prioritise localised information. Continue
Heavy Duty Polyurethane Screed for Flooring Ucrete - UD200SR
MBCC Group

Heavy Duty Polyurethane Screed for Flooring Ucrete - UD200SR

Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C. Ucrete UD200SR provides a highly textured protective floor finish suitable for applications in wet and dry process environments where high levels of slip resistance are required. It is dense and impervious, providing the ideal floor finish for applications in the food and beverage, pharmaceutical and chemical industries and wherever a robust, long lived floor is required. BENEFITS • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. • Air quality: Very low VOC emissions. • Non-tainting, even during the application. • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window. • Temperature and thermal shock resistance. • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. • Impact resistance: Ucrete UD200SR is able to withstand severe impact loads. • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers. • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. • Safe for workers, products and the environment. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 50 – 60 Conformity to DIN51130: R13 V4 Thermal resistance: 6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly 9 mm thickness: Minimum service Tª: -40ºC; Maximum service Tª: +120ºC; Steam cleanable: Fully 12 mm thickness: Minimum service Tª: -40ºC; Maximum service Tª: +130ºC (occasional spillage up to +150ºC); Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
Technical specification
  • Unique ref.Ucrete_UD200SR
  • Product familyUcrete® - Master Builders Solutions
  • Product groupCementitious Urethane Resinous Flooring
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material main2C Polyurethane
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa Oceania
Austria
Azerbaijan
Algeria
New Zealand
Belgium
Bangladesh
Egypt
Czech Republic
Brunei
Kenya
Denmark
China
Morocco
Finland
Hong Kong
Nigeria
France
India
South Africa
Germany
Indonesia
Ireland
Japan
Italy
Macau
Luxembourg
Malaysia
Netherlands
Mongolia
Norway
Pakistan
Poland
Philippines
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
Slovakia
Sri Lanka
Spain
Taiwan
Sweden
Thailand
Switzerland
Vietnam
Ukraine
United Kingdom