RECEPTION DESK TERA straight
MDD
Archived

RECEPTION DESK TERA straight

A collection of glossy, white or laminate wood HPL slabs break conservative patterns and subtly indicate elegance and prestige of the place. Depending on our needs the modular construction allows us to create small stations or furnish large spaces. Low, extended counters expedite the functioning of the disabled. Tera is the perfect choice in legal offices and hotel lobbys where the counter unobtrusively accentuates the high value of service.
Technical specification
  • Unique ref.tera_straight
  • Collection setRECEPCION DESKS
  • CollectionTera
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)1090
  • Width (mm)1400
  • Depth (mm)818
Related
  • Material mainMFC board
  • Material secondaryLaminate
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)38
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL8211
  • Uniclass 1.4 DescriptionFurniture
  • Uniclass 2.0 CodeSS-35-25-65
  • Uniclass 2.0 DescriptionReception Ff&E Systems
  • Uniclass 2015 CodeCo_20_15_58
  • Uniclass 2015 DescriptionOffice complexes
  • NBS Reference Code35-25-65
  • NBS Reference DescriptionReception Ff&E Systems
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables
  • OmniClass Number23-21 13 00
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS