Publish your products
Haven One Office Phone Booth
Haven One Office Phone Booth
Haven One Office Phone Booth
Haven One Office Phone Booth

    Haven One Office Phone Booth

    A compact and ergonomically designed booth, making it the perfect fit for any workspace.

    Designed with durability and sustainability in mind, it features a lightweight yet robust structure crafted from premium materials, ensuring high performance without compromise. The interior is thoughtfully made of sound-absorbing PET panels with low maintenance hardwearing and durable carpeting, making it both practical and functional.

    The booth’s scratch-resistant panels add a touch of elegance and the glass panels on both sides ensure plenty of natural light accompanies the stylish design.

    Haven One also includes built-in features such as a durable oak shelf with an integrated power outlet to meet everyday office needs.

    Specification
    • Dimensions & Weight

      Exterior:
      H: 2250mm W: 1000mm D: 1000mm / H: 88.6" W: 39.4" D: 39.4"

      Interior:
      H: 2020mm W: 910mm D: 910mm / H: 79.5" W: 35.8" D: 35.8" ​​

      Total Weight: 310 kg / 683 lbs

      Soundproofing
      Haven One provides a world-class speech level reduction, measured in accordance with ISO 23351-1 standards.

      Lighting
      Dual LED system with a main unit and two light strips. 4000K colour temperature, up to 500 lux on the tabletop.

      Sensor
      High sensitivity PIR sensor technology for automatic activation and deactivation of the main light and ventilation.

      Ventilation
      Maximum theoretical airflow of 242 m3/h, provided by a quiet dual unit ventilation system.

    Technical specification
    • Unique ref.Haven-One-Phone-Booth
    • Product familyOffice Phone Booths
    • Product groupThe Haven One Phone Booth
    • TypeObject (single object)
    • Date of publishing2026-02-17
    • Edition number1
    • Height (mm)2250
    • Width (mm)1000
    • Depth (mm)1000
    Links
    Related
    • Material mainChipboard
    • Material secondaryLaminate
    • Designed inUnited Kingdom
    • Manufactured inBulgaria
    • Weight Net (Kg)261
    Classification
    • BIMobject CategoryFurniture - Office booth

    Region availability

    Europe North America
    Åland Islands
    United States
    Albania
    Andorra
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit