Publish your products
Camden Two Meeting Pod
Camden Two Meeting Pod
Camden Two Meeting Pod
Camden Two Meeting Pod

    Camden Two Meeting Pod

    The Camden Two Meeting Pod creates a private, sound-insulated space for focused 1:1 meetings.

    Made in Europe and TÜV-SÜD certified, it combines premium materials with over 1,000 RAL color options to match any interior. Inside, ultra-comfortable Camira-upholstered benches and a natural oak veneer table provide a warm, durable setting for productive conversations.

    Integrated LED lighting, ultra-quiet ventilation, and full connectivity (USB-A, USB-C, dual power sockets, HDMI, and optional wireless charging) keep meetings bright, fresh, and seamlessly connected. Motion-sensor controls minimize energy use when the pod is unoccupied.

    Built with recycled materials and a modular construction for easy maintenance, the Camden Two Meeting Pod is a sustainable solution for any workplace.

    Made in Europe · TÜV-SÜD Certified · Black or White exterior

    Specification
    • Size:
      Exterior H: 88.6 in W: 82.7 in D: 39.4 in
      Interior H: 80.3 in W: 79.7 in D: 36.9 in

      Soundproofing:
      Class B According to ISO 23351-1

      Lighting:
      Integrated neutral-tone LED system (4000k LED system)

      Power consumption:
      Standby mode: 1W, Standard use: 32W

    Technical specification
    • Unique ref.Camden-two-meeting-pod
    • Product familyOffice Phone Booths
    • Product groupThe Camden Meeting Pod
    • TypeObject (single object)
    • Date of publishing2025-09-29
    • Edition number1
    • Height (mm)2250
    • Width (mm)2100
    • Depth (mm)1000
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited Kingdom
    • Manufactured inBulgaria
    • Weight Net (Kg)662
    Classification
    • BIMobject CategoryFurniture - Office booth

    Region availability

    Europe North America
    Åland Islands
    United States
    Albania
    Andorra
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit