Publish your products
Empty trolley s10 8 drawers gray (RAL7040)

Empty trolley s10 8 drawers gray (RAL7040)

8 drawers 7 shallow drawers (dim. 575 x 370 x 60 mm) 1 deep drawer (dim. 575 x 370 x 137 mm) drawers blocking system to prevent tipping over fully 100% retractable drawers auto return ball bearing slides high quality powdercoating front centralized safety lock folding keys 2 integrated can holders integrated paper towel holder integrated trash bin abs top deck rubber casters (ø 125mm-50mm) 2x swivel casters with brake and 2x fixed overall weight: 91kg static load capacity: 400kg drawer capacity: 40kg ral grey: 7040
Technical specification
  • Unique ref.4730948
  • Product familyförvaringssystem
  • Product groupS10
  • TypeObject (single object)
  • Date of publishing2015-05-12
  • Edition number1
  • Height (mm)1050
  • Width (mm)887
  • Depth (mm)575
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Denmark
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit