Publish your products
Vertical stainless steel swing grab bar

Vertical stainless steel swing grab bar

4.6 out of 5 stars4.6(16 reviews)
Part numbers: BG0900CS Swing-up grab bar, 3 fixed positions with toilet paper roll holder hook, to install close to the toilet, manufactured by Mediclinics in aisi 304 stainless steel bar Ø 32 mm and 1,5 mm thick. Suitable for bathrooms specific for disabled, elderly people or the handicapped and to achieve barrier-free accessibility in bathrooms and public spaces. Model suitable for public use. Highest durability and rusting resistance thanks to its stainless steel AISI 304 manufacturing. The bending process guarantees the uniformity of the diameter along the bends. It incorporates a hook roller holder and a system to place the bar in 3 different positions. Steel mounting flange, 3 mm thick. Incorporates 6 countersunk screw holes of Ø6, 5 mm for mounting on the wall. Compatible with the installation of the Mediclinics’ grab bars BG0800… and BG0850…). Included screws for brick walls in stainless steel. The strength of the bar support will depend on the type of surface and the supports used. Block rubber at the end, to support the mounting plate. With optional kit to prevent electrical conductivity (KA0060).
Technical specification
  • Unique ref.BR0900x
  • Product familyGrab Bars
  • Product groupMedinox
  • TypeObject (single object)
  • Date of publishing2015-09-23
  • Edition number1
  • Height (mm)300
  • Width (mm)100
  • Depth (mm)738
Related
  • Material mainStainless steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe