Horizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finishHorizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finish
View previous images
View next images

Horizontal white polypropylene baby changing station with ionizer and stainless steel exterior satin finish

• Horizontal surface-mounted baby changing station made of bacterial-resistant polypropylene, with stainless steel AISI 304 exterior, matte black finish and with Ion Hygienic Technology that actively disinfects the baby changing table. • BabyMedi® changing stations offer a very high level of safety and cleanliness being the ideal solution for public spaces such as, shopping centers, airports, public buildings, childcare centres, etc. Models suitable for high traffic facilities with high strength and durability. • Their trendy and stylish design, allow these baby changing stations to blend into any space perfectly. • Biocote® antimicrobial additive, based on ion silver technology, is embedded into its own surface, promoting an easy cleaning and reducing the growth of odor causing and staining microbes. • Ionizer ("Ion Hygienic" technology) that neutralizes virus and bacteria thanks to the negatively charged particles (anions) it emits, helping to maintain the baby changing station free of these harmful microorganisms for the baby health. The effectiveness of the ionizer, against virus and bacteria, has been tested and approved by TÜV Rheinland (Microbiological Test Report number 60329708-001). • BabyMedi® baby changing stations are supplied (inside the packing box) with child protection straps made of nylon. • A pair of bag hooks (one at the right side and the other one at the left) help to keep personal belongings close and at hand. • BabyMedi® units fully comply with the EN 12221-1 and EN 12221-2 standards that require baby changing stations be able to support a 50 Kg static load test during one hour. Moreover, units tested in our own laboratories have withstood loads over 100 kg.
Technical specification
  • Unique ref.CP0016HCSB-I
  • Collection setBaby changing stations
  • CollectionBabyMedi®
  • TypeObject (single object)
  • Date of publishing2021-10-13
  • Edition number1
  • Height (mm)570
  • Width (mm)860
  • Depth (mm)100
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)16
Classification
  • BIMobject CategorySanitary - Sanitary
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_76_06
  • Uniclass 2015 DescriptionBaby changing units
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass TitleDiaper Changing Tables
  • OmniClass Number23-21 27 31 11
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Egypt
American Samoa
Albania
Bahrain
Algeria
Australia
Andorra
Iran
Angola
Cook Islands
Austria
Iraq
Benin
Timor-Leste
Belarus
Israel
Botswana
Fiji
Belgium
Jordan
Burkina Faso
French Polynesia
Bosnia and Herzegovina
Kuwait
Burundi
Guam
Bulgaria
Lebanon
Cameroon
Kiribati
Croatia
Oman
Cape Verde
Marshall Islands
Cyprus
Palestine
Central African Republic
Federated States of Micronesia
Czech Republic
Qatar
Chad
Nauru
Denmark
Saudi Arabia
Comoros
New Caledonia
Estonia
Syria
Democratic Republic of the Congo
New Zealand
Faroe Islands
Turkey
Djibouti
Niue
Finland
United Arab Emirates
Equatorial Guinea
Norfolk Island
France
Yemen
Eritrea
Northern Mariana Islands
Germany
Armenia
Ethiopia
Palau
Gibraltar
Azerbaijan
Gabon
Papua New Guinea
Greece
Bangladesh
The Gambia
Pitcairn Islands
Guernsey
Bhutan
Ghana
Samoa
Hungary
British Indian Ocean Territory
Guinea
Solomon Islands
Iceland
Brunei
Guinea-Bissau
Tokelau
Ireland
Cambodia
Côte d'Ivoire
Tonga
Isle of Man
China
Kenya
Tuvalu
Italy
Christmas Island
Lesotho
United States Minor Outlying Islands
Jersey
Cocos (Keeling) Islands
Liberia
Wallis and Futuna
Latvia
Georgia
Libya
Vanuatu
Liechtenstein
Hong Kong
Madagascar
Lithuania
India
Malawi
Luxembourg
Indonesia
Mali
Macedonia (FYROM)
Japan
Mauritania
Malta
Kazakhstan
Mauritius
Moldova
Kyrgyzstan
Mayotte
Monaco
Laos
Morocco
Montenegro
Macau
Mozambique
Netherlands
Malaysia
Namibia
Norway
Maldives
Niger
Poland
Mongolia
Nigeria
Portugal
Myanmar (Burma)
Republic of the Congo
Romania
Nepal
Reunion
Russia
North Korea
Rwanda
San Marino
Pakistan
Saint Helena
Serbia
Philippines
São Tomé and Príncipe
Slovakia
Singapore
Senegal
Slovenia
South Korea
Seychelles
Svalbard and Jan Mayen
Sri Lanka
Sierra Leone
Sweden
Taiwan
Somalia
Switzerland
Tajikistan
South Africa
Ukraine
Thailand
South Sudan
United Kingdom
Turkmenistan
Sudan
Vatican City
Uzbekistan
Swaziland
Spain
Vietnam
Tanzania
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe