Publish your products
Spun Aluminum Value Drain
Spun Aluminum Value Drain

    Spun Aluminum Value Drain


    • Die-cast aluminum strainer.
    • Stocked in insert sizes 2”, 3” and 4” 
    • 5” and 6” available on request.
    • For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
    • 3”, 4”, 5″ and 6″ drains are compatible with Blue Drain Seal™.
    • Custom sizes and pipe lengths available by request.
    • Stainless steel fastener.
    • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
    • Also available in TPO Direct Weld™.
    • Longer pipes available.


    011018

    Product Tags:
    Aluminum bowl drains, Aluminum Drain, Approved Drain, Bowl Drain, Bowl drains, Clamping Drain, Commercial Aluminum drains, Commercial Roof Drain, Copper Drain, Custom Drain, Flat Aluminum drains, Flat Drain, Flat Roof Drain, No Bowl Drain, Paver Drain, Strainer Drain, Sundeck Drain, TPO Drain, Undersize Aluminum drains


    Technical specification
    • Unique ref.aluminum-value
    • Product familyFlat Roofing Products
    • Product groupSpun Aluminum Value Drains
    • TypeObject (single object)
    • Date of publishing2020-05-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • UNSPSC nameRoofing drains
    • UNSPSC code30151605
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39 13
    • OmniClass TitleRoof Drains With Strainer
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit