Publish your products
Spun Aluminum Value Drain - TPO

Spun Aluminum Value Drain - TPO

• Die-cast aluminum strainer.
• Stocked in insert sizes 2”, 3” and 4” .
• 5” and 6” available on request.
• For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
• 3”, 4”, 5″ and 6″ drains are compatible with Blue Drain Seal™.
• Custom sizes and pipe lengths available by request.
• Stainless steel fastener.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
• Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.
• Longer pipes available.

011018

Product Tags:
Aluminum bowl drains, Bowl drains, coated products, Commercial Aluminum drains, Flat Aluminum drains, reroof, Thermoplastic Olefin coated, TPO, Undersize Aluminum drains



Technical specification
  • Unique ref.aluminum-value-tpo
  • Product familyFlat Roofing Products
  • Product groupSpun Aluminum Value Drains
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39 13
  • OmniClass TitleRoof Drains With Strainer
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit