Set your location and language to prioritise localised information. Continue
Compound sets horizontal - 3 zones
MéO

Compound sets horizontal - 3 zones

Horizontal assembly with 3 zones MéO, with wood interior and aluminium exterior.

Possibility of conversion between window, French window, tilt and turn or fixed.

Customizable dimensions to meet manufacturing constraints.

Opening with handle of your choice: Right / Left.

Optional thermobloc rolling shutter (195 or 225 mm box).

Total break of thermal bridge between the two structures wood and aluminum.

Thermal frame integrated in the sash, 5 seals, glued glazing.

Patented joinery.

Specification
  • Different variable parameters.

    Information and technical data of the joinery.

    Window with standard or PMR sill.

    New or renovation.

    Outside: choice of color (27 aluminum shades). 

    Inside: choice of wood species and finish (2 species and 10 finishes).

    Modeling non-contractual.

    Possible technical parameters :

    • Doublage 75,105,125,145,165,185,205 
    • Frame width 33,43,53,63,73,83  
    • Sill length 75,105,145,185,205 
    • Glazing thickness from 27,5 to 34 
    • Adjustable handle height 
    • Sill height 
    • Tunnel position (Renovation)
Technical specification
  • Unique ref.MeO-F-PF-3vtx-hz
  • Product familyWindows
  • Product groupWood & aluminium windows
  • TypeObject (single object)
  • Date of publishing2021-11-08
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Shades
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France