Set your location and language to prioritise localised information. Continue
Compound sets OF 2 horizontal- 2 zones
MéO

Compound sets OF 2 horizontal- 2 zones

Compound sets OF 2 horizontal with 2 zones MéO, with wooden interior and aluminium exterior.

Possibility of conversion between two-leaf window and two-leaf fire window.

Customisable dimensions to meet manufacturing constraints.

Range of wood / aluminium materials available.

Opening with choice of handle: Right / Left.

Optional thermobloc rolling shutter (195 or 225 mm box).

Peripheral seal, thermal frame and glued glazing.

Patented joinery.

Specification
  • Various variable parameters.

    Information and technical data of the joinery.

    Window with standard or PMR sill.

    New or renovation.

    Outside: choice of color (27 aluminum shades). 

    Inside: choice of wood species and finish (2 species and 10 finishes).

    No conversion possible between OF 2 and the sashes.

    Modeling non-contractual.

    Possible technical parameters:

    • Doublage 75,105,125,145,165,185,205
    • Frame width 33,43,53,63,73,83
    • Sill length 75,105,145,185,205
    • Glazing thickness from 27,5 to 34 
    • Adjustable handle height
    • Sill height
    • Tunnel position (Renovation)
Technical specification
  • Unique ref.MeO-OF2-2vtx-hz
  • Product familyWindows
  • Product groupWood & aluminium windows
  • TypeObject (single object)
  • Date of publishing2021-11-08
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Shades
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France