Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
metal-building-thailand/products/0a0ed5f8-3f4f-4fa4-80ab-0d62f4a7a9fc
Home
Categories
Construction
Roof Accessories
MBT Roof Accessories Purlin Hi-Ten Purlin M-CEE
Available in United States
METAL BUILDING THAILAND บริษัท เมทัล บิวล์ดิง (ประเทศไทย) จำกัด
Follow
MBT Roof Accessories Purlin Hi-Ten Purlin M-CEE
Download
Technical specification
Technical specification
Unique ref.
MBT_Roof_Accessories_Purlin_Hi-Ten_Purlin_M-CEE
Product family
Roof Accessories
Product group
Purlin
Type
Object (single object)
Date of publishing
2021-12-03
Edition number
1
Width (mm)
75
Links
Links
Product url
http://www.metalbuildingthai.com/purlin.php?
Related
Related
Material main
Steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Roof Accessories
OmniClass Number
23-13 41 00
OmniClass Title
Roof Specialties and Accessories
Similar products
Roof Penetration Housings
CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
Download
New Concept Louvers
Jamestown Series Louvered Cupola with Pagoda Style Roof
4.3
(
7
)
Download
PHP Systems Design
Crossover Roof Walkway System
Download
Roof Penetration Housings
CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)
Download
InOvate
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
Download
Unirac
RM10 EVO Flat Roof Solar Panel Mounts
Download