Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
metal-building-thailand/products/b20801dc-7341-45cf-8f83-895f92c2263f
Home
Categories
Construction
Roof Accessories
MBT Roof Accessories Purlin Hi-Ten Purlin M-ZED
Available in United States
METAL BUILDING THAILAND บริษัท เมทัล บิวล์ดิง (ประเทศไทย) จำกัด
Follow
MBT Roof Accessories Purlin Hi-Ten Purlin M-ZED
Download
Technical specification
Technical specification
Unique ref.
MBT_Roof_Accessories_Purlin_Hi-Ten_Purlin_M-ZED
Product family
Roof Accessories
Product group
Purlin
Type
Object (single object)
Date of publishing
2021-12-03
Edition number
1
Width (mm)
100
Links
Links
Product url
http://www.metalbuildingthai.com/purlin.php?
Related
Related
Material main
Steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Roof Accessories
OmniClass Number
23-13 41 00
OmniClass Title
Roof Specialties and Accessories
Similar products
New Concept Louvers
Jamestown Series Louvered Cupola with Pagoda Style Roof
4.3
(
7
)
Download
RPH Products (formerly Roof Penetration Housings)
CYCLONE® Vent Through Roof | RPH (Roof Penetration Housings, LLC)
Download
New Concept Louvers
Trenton Series Windowed Cupola with Pagoda Style Roof
4.4
(
7
)
Download
RPH Products (formerly Roof Penetration Housings)
CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)
Download
FiberTite
FiberTite® Industrial Gutter System IG-B
Download
InOvate
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
Download