Publish your products
Concentric Supply/Return Louvered Face Cube Core - Model 5500 DAF-CC5
METALAIRE

Concentric Supply/Return Louvered Face Cube Core - Model 5500 DAF-CC5

Concentric louver face cube-core supply/return ceiling diffuser, designed for high capacity applications. Available with several border style configurations.

  • 1/2" Cube core return
  • 4-way air patterns only
  • Choice of 6 mounting frames
  • Snap-in/out core - simplifies installation
  • Sizes to handle full range of standard tonnage roof-top units
  • Supply/Return plenums are by others
Specification
  • DAF-CC5-1 Surface Mount
    DAF-CC5-2 Beveled Drop Face Surface Mount
    DAF-CC5-6 T-bar Lay-in
    DAF-CC5-7 Concealed Spline
    DAF-CC5-8 Tegular Lay-in

    01 White
    02 Satin Silver
    03 Black
    24 Mill
    28 Custom Color (color match required)

Technical specification
  • Unique ref.5500-DAF-CC5-Concentric-Supply-Return-Louvered-Face-Cube-Core
  • Product familyGrilles, Registers & Diffusers
  • Product groupCeiling Diffusers
  • TypeObject (single object)
  • Date of publishing2020-01-29
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit