Publish your products
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
METALAIRE

Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1

4.1 out of 5 stars4.1(13 reviews)

The Model SRH steel return grille is an economical choice for exhaust/return applications requiring steel construction. 

  • The SRH is available in a number of borders to integrate into a wide range of ceiling and sidewall applications
Technical specification
  • Unique ref.Steel-Grille-45-Louvered-Face-SRH
  • Product familyGrilles, Registers & Diffusers
  • Product groupCeiling Diffusers
  • TypeObject (single object)
  • Date of publishing2019-04-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States