Publish your products
Aluminum / Steel Perforated Return Grille - Model RP/SRP
METALAIRE

Aluminum / Steel Perforated Return Grille - Model RP/SRP

2.6 out of 5 stars2.6(5 reviews)

The series RP aluminum perforated face return or exhaust grilles are designed to blend into any ceiling or sidewall application and provide a clean, uncluttered architectural appearance.

  • Ideal for return/exhaust applications that require low pressure drops and low sound.
  • The RP is also available in steel, model SRP
Specification
  • Models:

    Surface Mount (-1 Border)
    RP-1 Aluminum
    SRP-1 Steel
    Lay-In Mount (-6 Border)
    RP-6 Aluminum
    SRP-6 Steel

    Finish:

    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

Technical specification
  • Unique ref.Aluminum-Steel-Perforated-Return-Grille-RP-SRP
  • Product familyGrilles, Registers & Diffusers
  • Product groupGrilles & Registers
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit