Publish your products
Aluminum / Steel Spiral Duct Supply Grille - Model 4000PF
METALAIRE

Aluminum / Steel Spiral Duct Supply Grille - Model 4000PF

4.2 out of 5 stars4.2(5 reviews)

The model 4000PF is a spiral mounted perforated face grille.  It can be used in a supply or return application.  The supply model would be the 4000PFS and the return would be the 4000PFR.  

  • Units can be easily installed in round duct diameters 10" to 48"
  • Integral gasket seals provide a tight fit to round duct
  • Supply units includes built in extractor to allow accurate balancing and uniform airflow
Specification
  • Models
    4004P Aluminum - Double Deflection Supply
    4004SP Galvanized Steel - Double Deflection Supply
    4000PFS Aluminum - Perforated Supply
    4000SPFS Galvanized Steel - Perforated Supply
    4000PFR Aluminum - Perforated Return
    4000SPFR Galvanized Steel - Perforated Return

    Finish
    01 - White (Aluminum only)
    02 - Satin Silver
    03 - Black
    24 - Mill (Galvanized only)

Technical specification
  • Unique ref.Aluminum-Steel-Spiral-Duct-Supply-Grille-4000PF
  • Product familyGrilles, Registers & Diffusers
  • Product groupGrilles & Registers
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit