Publish your products
Radial Discharge Pattern Critical Environment Diffuser - Model HRD
Radial Discharge Pattern Critical Environment Diffuser - Model HRD
    METALAIRE

    Radial Discharge Pattern Critical Environment Diffuser - Model HRD

    HRD-CL radial discharge pattern diffusers are engineered for supply air distribution in critical environments such as chemistry labs and clean rooms. The diffusers are engineered to supply a low velocity of conditioned air in a radial pattern from the ceiling.

    • Low velocity radial air pattern
    • Available in 90° or 180° throw
    • Easily removable face to allow ease of cleaning and sterilization
    • Choice of all aluminum, stainless steel face and aluminum backpan, or all stainless steel construction
    • Available in Surface Mount or T-bar frame styles
    • Optional inlet damper
    Specification
    • Models
      HRD-CL-AL-1 Aluminum Surface Mount
      HRD-CL-SA-1 Stainless Steel Face/Aluminum Backpan Surface Mount
      HRD-CL-SS-1 Stainless Steel Surface Mount
      HRD-CL-AL-6 Aluminum T-bar
      HRD-CL-SA-6 Stainless Steel Face/Aluminum Backpan T-bar
      HRD-CL-SS-6 Stainless Steel T-bar
      HRD-CL-AL-6M Aluminum T-bar Metric
      HRD-CL-SA-6M Stainless Steel Face/Aluminum Backpan T-bar Metric
      HRD-CL-SS-6M Stainless Steel T-bar Metric

      Finish
      01 White
      23 Satin Polish (Stainless Steel only)

    Technical specification
    • Unique ref.Radial-Discharge-Pattern-Critical-Environment-Diffuser-HRD
    • Product familyGrilles, Registers & Diffusers
    • Product groupCritical Environment Products
    • Date of publishing2020-11-10
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • UNSPSC nameAir diffusers
    • UNSPSC code40101505
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 11
    • OmniClass TitleCeiling Ventilation Diffusers
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit