Publish your products
Square Cone Face Diffuser - Model 5700
METALAIRE

Square Cone Face Diffuser - Model 5700

4.4 out of 5 stars4.4(8 reviews)

2-Cone square face diffuser with round neck. Available in Steel (5700), Aluminized Steel (5700 AS), and Aluminum (5700 AL), construction.

  • The 5700 provides a tight horizontal 360° discharge pattern for superior induction and occupant comfort
  • The 5700 can be converted in the field to a 3 cone diffuser (5800) with the addition of the optional Snap-58
  • Available in metric 600mm x 600mm lay-in
  • Model 5700A is adjustable from horizontal to vertical discharge
  • Lay-in T-bar border 6 can be used in surface mounting applications by adding optional T-bar Plaster Frame (TBPF)
  • The 5700 series is an excellent choice for VAV applications
Specification
  • Diffuser

Technical specification
  • Unique ref.square-face-diffuser-5700
  • Product familyGrilles, Registers & Diffusers
  • Product groupCeiling Diffusers
  • TypeObject (single object)
  • Date of publishing2018-11-18
  • Edition number2
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States