Publish your products
Ultra Quiet Series Fan Powered Air Terminal Unit with Electric Reheat - FCQ-700
Ultra Quiet Series Fan Powered Air Terminal Unit with Electric Reheat - FCQ-700
Ultra Quiet Series Fan Powered Air Terminal Unit with Electric Reheat - FCQ-700
    METALAIRE

    Ultra Quiet Series Fan Powered Air Terminal Unit with Electric Reheat - FCQ-700

    The Metalaire model FCQ-700 quiet series fan-powered ATU has been engineered to provide noise levels that are the best in the business. All six models of the FCQ product line include exclusively tuned inlet and outlet attenuators. The FCQ includes an internal flow-dispersion screen designed specifically to provide low-frequency acoustic conversion. The FCQ attenuators add to the overall length, not width, providing easier installation and access.

    • Capacities ranging from 200-4,400 CFM in 6 casing sizes
    • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
    • One of the quietest VAV boxes in the industry
    • Hot Water or Electric Heat available for reheat applications
    Specification
      • Single speed high efficiency PSC motor with SCR motor speed control
      • Field adjustable baffles, top and bottom, for balancing
      • Large top and bottom access panels which allow units to be rotated in the field eliminating left-hand/right-hand issues.
      • Units includes industry leading tuned inlet and discharge attenuators
      • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
      • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
      • All metal constructed inlet flow sensor with extra balancing taps
      • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
      • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
      • All FCQ-700 terminal units are AHRI certified and shipped with the AHRI seal

      Liners

      • 1” 1.5lbs fiberglass
      • ¾”, or 1” 1.5lbs foil faced
      • 1” Thermopure closed cell foam

      Access Doors

      • Damper
      • Motor/Blower
      • Inlet sensor
      • Hot water coil
      • Electric heat

      Other options available:

      • 5 different control enclosures
      • 4 different handing configurations
      • 3 different outlet connections 
      • Hanger brackets
      • 4 different transformers
      • ECM Motors
      • Multiple how water coil options
      • Multiple electric heat options
      • Custom options


    Technical specification
    • Unique ref.Ultra-Quiet-Series-Fan-Powered-Air-Terminal-Unit-Electric-Reheat-FCQ-700
    • Product familyAir Terminal Units
    • Product groupFan Powered Air Terminal Units - Constant Volume
    • TypeObject (single object)
    • Date of publishing2019-04-09
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameAir diffusers
    • UNSPSC code40101505
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 11
    • OmniClass TitleCeiling Ventilation Diffusers
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit