Publish your products
Omega II ECO Fencing
Omega II ECO Fencing
Omega II ECO Fencing
Omega II ECO Fencing

    Omega II ECO Fencing

    The economical solution for your ecological needs!

    The ECO combines strength, simplicity and flexibility. The Omega ECO consists of two Architectural welded wire panels with the V-bends pointing towards each other to form a trellis that supports plants and foliage. System can be freestanding or attaching to a building.

    •  Earth friendly fence option
    •  Unique design with recommended plant list
    •  Increased privacy & security
    Specification
    • PANEL PROPERTIES

      Panel

      Standard Height 49", 61", 70", 97" (1245 mm, 1549 mm, 1778 mm, 2464 mm). Stackable.

      Standard length 92 3/4" (2355 mm)

      Finish

      Pre-galvanized + polyester powder coated

      Mesh

      Spacing c/c 1 31/32" x 6" (50 x 152.4 mm)

      Gauge

      Horizontal wire 6 GA (4.88 mm)

      Vertical wire 6 GA (4.88 mm)

      Square post

      Dimensions 2" x 2" or 3" x 3" (50.8 x 50.8 mm or 76.2 x 76.2 mm)

      Brackets Eco collars (±1 1/2" (38 mm) slot allowance)

      Caps Standard square cap

      Available gates

      Width 42 or 48 inches (107 or 122 cm)

      Height 48, 60, 72 or 96 inches (122, 152, 183 or 244 cm)

      8 standard gates sizes are available for the Omega Eco fence. Custom sizes available.

    Technical specification
    • Unique ref.omega-ii-eco-fencing
    • Product familyOmega II Fence Systems
    • Product groupWelded Wire Fences
    • TypeObject (single object)
    • Date of publishing2025-03-25
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit