Publish your products
Omega II Framed Gabion Benches
Omega II Framed Gabion Benches
Omega II Framed Gabion Benches
Omega II Framed Gabion Benches

    Omega II Framed Gabion Benches

    Fence & benches

    Omega II's gabion solutions are the perfect aesthetic fence structures for gardens, zoos, outdoor sitting areas and other types of projects, such as: Landscaping, urban, green spaces and custom! Many projects use the opportunity to add color, lighting, glass, rock designs or extra seating to create the perfect environment.

    • Added privacy
    • Custom look
    • Durable benches
    • Curving a custom option
    Specification
    • PANEL PROPERTIES

      Framed gabion benchesDouble wireSquare mesh
      Width50 1/2" (1283 mm) 74 1/2" (1892 mm)50 1/2" (1283 mm) 74 1/2" (1892 mm)
      Depth27" (686 mm)27" (686 mm)
      Height20" (508 mm)20" (508 mm)
      Mesh typeEvolution or Elite fence panels2" (50.8 mm) mesh panels
      Mesh spacing (c/c)1 31/32 x 7 7/8" (50 x 200 mm)2" (50.8 mm)
      FinishHot-dipped galvanized or pre-galvanized & powder coatedPre-galvanized & powder coated

      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    Technical specification
    • Unique ref.omega-ii-framed-gabion-benches
    • Product familyOmega II Fence Systems
    • Product groupGabions
    • TypeObject (single object)
    • Date of publishing2025-03-25
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit