SecureSeal Ceiling Light

SecureSeal Ceiling Light

Sterile Environment Lighting. The SecureSeal Ceiling Light offers a quality sealed troffer for sterile environments. With its sealed construction, SecureSeal is ideal for direct spray wash and disinfection procedures based on IP65 standards.

FEATURES:
  • Meets IP65 Standards
  • Durable powder coated steel
  • Welded and sealed housing
  • Epoxy anti-corrosion coating
  • Recessed T-bar or plaster
  • Anti-microbial protection
Technical specification
  • Unique ref.metalumen-secureseal
  • Collection setLighting
  • CollectionLuminaries for Internal Lighting
  • TypeObject (single object)
  • Date of publishing2015-04-17
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • Uniclass 1.4 CodeL74741
  • Uniclass 1.4 DescriptionLight bulbs (incandescent lamps)
  • Uniclass 2.0 CodeSS-70-80
  • Uniclass 2.0 DescriptionLighting Systems
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 26 00
  • CSI MasterFormat 2014 TitleInterior Daylighting Devices
  • OmniClass Number23-27 15 21
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
United States
Canada