Publish your products
MTH Concertto 66 A
Metehe

MTH Concertto 66 A

MTH Concertto facade sheets contain several embossed panels in the form of squares or rectangles. In a Concertto facade, there are few cut edges and no straight horizontal surfaces that could collect dirt. This compact entity is durable and extremely rapid to install. The Concertto metal facade combines beautiful appearance and freedom of design with cost-effectiveness, rapid installation, and a high-quality result. Hot-galvanised steel sheeting with a PVDF coating (protective film) or paint, with a material thickness of 1.00 mm. Aluminium with a PVDF coating, with a material thickness of 1.00 mm or 1.20 mm
Technical specification
  • Unique ref.66A
  • Product familyConcertto
  • Product group66A
  • TypeObject (single object)
  • Date of publishing2012-11-30
  • Edition number1
  • Height (mm)3200
  • Width (mm)1200
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameSiding
  • UNSPSC code30151802
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit