Publish your products
BW Stretch System
BW Stretch System
    Metl-Span

    BW Stretch System

    BW Stretch System™

    The BW Stretch System is the ultimate backup wall system providing superior air, water, thermal and vapor protection in an all-in-one barrier component. It can be vertically installed with multiple types of exterior rainscreen systems and can span up to 6 ft. o.c. This unique insulated metal panel wall system introduces new standards in cost savings, design integrity and sustainability. Easily and quickly installed in a single step, the BW Stretch System eliminates the need for multiple work crews, expediting close-in/dry-in building times and reducing the likelihood of improper installation.

    BW Stretch System™ Design Features and Benefits:

    • Provides air, water, thermal and vapor barrier in one step
    • Allows you to use multiple façade options while not reducing thermal efficiency
    • Easy and fast installation, with reduced construction and labor costs
    • Encloses the building faster in all weather conditions

    Specification
    • BW Stretch System™ Specifications:

      • Width: 30”, 36”
      • Thickness: 2”, 2 3/4”, 4”
      • Length: 12’-0” or 20’-0” Vertical
      • R-Value: See Data Sheet
      • U-Value: See Data Sheet
      • Exterior Face: G-90 galvanized steel in 22 gauge with epoxy primer finish
      • Interior Face: G-90 galvanized steel in 26 gauge with epoxy primer finish
      • Joint: Double tongue-and-groove

    Technical specification
    • Unique ref.BW-Stretch-System
    • Product familyWalls
    • Product groupMetal Wall Cladding Panels
    • TypeDocumentation (information only)
    • Date of publishing2020-03-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit