This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

7.2 Insul-Rib Insulated Metal Wall Panel

Unique ref.: metl-span-metal-panel-insul-rib
Brand: Metl-Span
Product family: Walls
Product group: Metal Roof and Wall Panels
Date of publishing: 2013-07-29
Edition number: 1
Type: Object (single object)
Download (9)

7.2 Insul-Rib™ Wall Panel

The Metl-Span 7.2 Insul-Rib™ insulated metal wall panel combines a traditional 7.2 rib panel design with a polyurethane insulated core. With a bold, ribbed pattern, this panel creates a unique industrial image. The 7.2 Insul-Rib panel can be installed both vertically and horizontally, allowing architects flexibility with design.

7.2 Insul-Rib™ Wall Panel Features and Benefits:

  • Sweeping profile with unique shadow effects
  • Utilizes concealed clips and eliminates thermal short circuits
  • Easy and fast installation, with reduced construction labor costs
  • Interior and exterior applications
  • Can be used in conjunction with other Metl-Span CF joint profiles of the same thickness




7.2 Insul-Rib™ Wall Panel

7.2 Insul-Rib™ Wall Panel Material Specifications:

  • Exterior Profile: 7.2" on-center rib pattern, 1-1/2" deep.
  • Interior Profile:
    • Mesa wave pattern, nominal 1/8" deep.
      Light Mesa wave pattern, nominal 1/16" deep. 
    • Foam Core: Foamed-in-place, Non-CFC & zero ODP polyurethane, Factory Mutual Class 1 approval.
  • Thermal Value: K-factor, Btu in/ft2 hr °F @ 75°F mean core temperature = 0.140
  • Module Width: Nominal 36"
  • Panel Thickness: Nominal overall 2-1/2", 3", 4", 5", 6"
  • Panel Lengths: Standard 8'0" to 50'-0".
  • Exterior Facings: Stucco embossed, G-90 galvanized and/or AZ-50 aluminum-zinc coated steel in 26 Ga., 24 Ga. and 22 Ga.
  • Interior Facings: Stucco embossed, G-90 galvanized and/or AZ-50 aluminum-zinc coated steel in 26 Ga., 24 Ga. and 22 Ga.


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1850634&tabidx=education&company=Metl-Span+&subtabidx=osp

BIMobject SEEK Properties

Walls - Cladding

Name Value
Colour Polar White ; Sandstone ; Regal Gray ; Brownstone ; Almond ; Harbor Blue ; Pacific Blue ; Colonial Red ; Brite Red ; Slate Gray ; Tundra ; Snow White ; Natural Patina ; Spruce ; Hunter Green ; Classic Green ; Medium Bronze ; Terra Cotta ; Smoke Gray ; Aegean Blue ; Gallery Blue ; Champagne ; Copper Metallic ; Silver Metallic ; Weathered Zinc ; Dark Gray Metallic ; Bay Harbor Blue ; Copper Tapestry ; Copper Verdigris ; Dark Terra-Cotta ; Fresh Rust ; Northwest Slate ; Sedona Rust ; Twilight Black ; Pau Ferro ; Rustic Cedar ; Walnut Print ; COPPER-TEN™ Raw ; COPPER-TEN™ Robust ; COR-TEN AZP™ Raw ; COR-TEN AZP™ Robust ; GALV-TEN™ Raw ; GALV-TEN™ Robust ; Vintage®
Length 8' 0" — 50' 0"
Thickness 2.5 ; 3 ; 4 ; 5 ; 6 in
Width 36 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 8' 0" — 50' 0"
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Polar White ; Sandstone ; Regal Gray ; Brownstone ; Almond ; Harbor Blue ; Pacific Blue ; Colonial Red ; Brite Red ; Slate Gray ; Tundra ; Snow White ; Natural Patina ; Spruce ; Hunter Green ; Classic Green ; Medium Bronze ; Terra Cotta ; Smoke Gray ; Aegean Blue ; Gallery Blue ; Champagne ; Copper Metallic ; Silver Metallic ; Weathered Zinc ; Dark Gray Metallic ; Bay Harbor Blue ; Copper Tapestry ; Copper Verdigris ; Dark Terra-Cotta ; Fresh Rust ; Northwest Slate ; Sedona Rust ; Twilight Black ; Pau Ferro ; Rustic Cedar ; Walnut Print ; COPPER-TEN™ Raw ; COPPER-TEN™ Robust ; COR-TEN AZP™ Raw ; COR-TEN AZP™ Robust ; GALV-TEN™ Raw ; GALV-TEN™ Robust ; Vintage®

BIMobject®