We are using cookies to provide our services

By using our services you agree to our use of cookies

Callisto - Brushed SS Straight Grab Rail 300mm, 450mm, 600mm

Unique ref.: AP576143MTL_AP576243MTL_AP576343MTL
Brand: Metlex
Product family: Callisto
Product group: Grab Rail
Date of publishing: 2018-10-12
Edition number: 1
Type: Object (single object)
Download (13)

35mm diameter bar for easier gripping.
Provides confidence and stability.
Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall.
Concealed Fixings.
Fixings not included.
Corrosion resistant, suitable for use in ‘wet’ showering areas.


Material main: Stainless steel
Material secondary: Stainless steel
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Sanitary - Accessories
IFC classification: Furniture
UNSPSC name: Steel rail
UNSPSC code: 30103101
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36-85
Uniclass 2.0 Description: Stainless Steel Handrails
Uniclass 2015 Code: Pr_25_30_36_84
Uniclass 2015 Description: Stainless steel handrails
NBS Reference Code: 64-36-85
NBS Reference Description: Stainless Steel Handrails
OmniClass Number: 23-17 25 13
OmniClass Title: Handrails
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Integral Finish Brushed Stainless Steel
Material Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Description 35mm diameter bar for easier gripping. Provides confidence and stability. Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall. Concealed Fixings. Fixings not included. Corrosion resistant, suitable for use in ‘wet’ showering areas.
COBie.Component.Name Callisto - SS Brushed Grab Rail
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.Category Sanitary_Accessories
COBie.Type.Color Brushed Stainless Steel
COBie.Type.Constituents Stainless Steel
COBie.Type.Description 35mm diameter bar for easier gripping. Provides confidence and stability. Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall. Concealed Fixings. Fixings not included. Corrosion resistant, suitable for use in ‘wet’ showering areas.
COBie.Type.DurationUnit Year
COBie.Type.ExpectedLife 12
COBie.Type.Features 35mm diameter bar for easier gripping. Provides confidence and stability. Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall. Concealed Fixings. Fixings not included. Corrosion resistant, suitable for use in ‘wet’ showering areas.
COBie.Type.Finish Brushed Stainless Steel
COBie.Type.Manufacturer Metlex
COBie.Type.Material Stainless Steel
COBie.Type.Name Callisto - SS Brushed Grab Rail
COBie.Type.NominalHeight 95
COBie.Type.NominalLength 300 mm — 600 mm
COBie.Type.Shape Rectangular
COBie.Type.WarrantyDescription 12 Years
COBie.Type.WarrantyDurationParts 12
COBie.Type.WarrantyDurationUnit Year

All BIM objects are real products from real manufacturers confirmed and approved