We are using cookies to provide our services

By using our services you agree to our use of cookies

Callisto - Spare Toilet Roll Holder

Unique ref.: QM881143MTL
Brand: Metlex
Product family: Callisto
Product group: Toilet Roll Holder
Date of publishing: 2018-10-12
Edition number: 1
Type: Object (single object)
Download (7)

Stores one toilet roll.
Fits most existing screw holes.
Concealed Fixings.
Fixings included.


Material main: Stainless steel
Material secondary: Stainless steel
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Sanitary - Accessories
IFC classification: Furniture
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings
Uniclass 2.0 Code: PR-35-75-88
Uniclass 2.0 Description: Toilet Roll Holders
Uniclass 2015 Code: Pr_40_20_76_88
Uniclass 2015 Description: Toilet roll holders
NBS Reference Code: 35-75-88
NBS Reference Description: Toilet Roll Holders
OmniClass Number: 23-31 25 21
OmniClass Title: Toilet Paper Dispensers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Integral Finish Brushed stainless steel
Material Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.BarCode 5030692085493
COBie.Component.Description Stores one toilet roll. Fits most existing screw holes. Concealed Fixings. Fixings included.
COBie.Component.Length 55
COBie.Component.SerialNumber 5030692085493
COBie.Component.WarrantyStartDate Upon purchase of product
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.Category Sanitary_Accessories
COBie.Type.CodePerformance BS EN ISO 9221:2017 Corrosion Resistant (NSS 96hr Salt Spray, Min. Grade9)
COBie.Type.Color Brushed stainless steel
COBie.Type.Constituents Stainless steel
COBie.Type.Description Stores one toilet roll. Fits most existing screw holes. Concealed Fixings. Fixings included.
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 12
COBie.Type.Features Stores one toilet roll. Fits most existing screw holes. Concealed Fixings. Fixings included.
COBie.Type.Finish Brushed stainless steel
COBie.Type.Manufacturer Metlex
COBie.Type.Material Stainless steel
COBie.Type.ModelNumber QM881143MTL
COBie.Type.ModelReference QM881143MTL
COBie.Type.Name Spare Toilet Roll Holder
COBie.Type.NominalHeight 168
COBie.Type.NominalLength 55
COBie.Type.NominalWidth 100
COBie.Type.Size 168mm x 55mm x 100mm
COBie.Type.WarrantyDurationParts 12
COBie.Type.WarrantyDurationUnit Years

All BIM objects are real products from real manufacturers confirmed and approved