Metra AELLE 100 STH - Single Casement Aluminium Window inward openingMetra AELLE 100 STH - Single Casement Aluminium Window inward openingMetra AELLE 100 STH - Single Casement Aluminium Window inward openingMetra AELLE 100 STH - Single Casement Aluminium Window inward opening
View previous images
View next images
Metra

Metra AELLE 100 STH - Single Casement Aluminium Window inward opening

Exceptional energy-saving qualities for windows and doors, including those of large dimensions. AELLE 100 STH provides thermal and acoustic insulation and top of the range durability, as well as excellent shatterproof features. The natural wood finish on the interior side, combined with the large size of the windows, grants AELLE 100 STH the ability to radically enhance your home.
Specification
  • Thermal transmittance::

    Uf W/m2 K : 2.2
    Uw W/m2 K : 1.1

    Performance:
    Water tightness (EN 1027 - EN 12208): Class E750
    Air permeability (EN 1026 - EN 12207): Class 4
    Resistance to wind load (EN 12211, EN 12210): Class 5
    Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 44 DB

    Caratteristiche tecniche
    Windows series:

    79 mm frame basic profiles, 100 mm sash profile with
    21 mm internal overlap (Piana line)

    89 mm frame basic profiles, 100 mm sash profile with
    21 mm internal overlap (Sagomata line)

    Air-water-wind tightness: open joint central gasket

    Aluminium aesthetic lines: Piana, Sagomata
    Wood aesthetic lines: Piana, Sagomata

    Doors series:

    79 mm coplanar frame and sash profiles
    79 mm sash profile
    Air-water-wind tightness: double rabbet gasket
    Aluminium aesthetic lines: Piana
    Wood aesthetic lines: Piana

    Glass thickness: from 26 to 59 mm
Technical specification
  • Unique ref.AELLE_100_STH_WS_W01
  • Collection setWindows & Doors
  • CollectionAluminium-wood windows
  • TypeObject (single object)
  • Date of publishing2022-08-05
  • Edition number1
  • Depth (mm)100
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWindows - Opening Hinge
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 1.4 CodeL413
  • Uniclass 1.4 DescriptionWindows
  • Uniclass 2.0 CodePR-59-97
  • Uniclass 2.0 DescriptionWindows
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • NBS Reference Code59-97-02
  • NBS Reference DescriptionAluminium Window Units
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe Africa South America Oceania North America
United Arab Emirates
Albania
Angola
Argentina
Australia
The Bahamas
Afghanistan
Austria
Burkina Faso
Bolivia
Fiji
Belize
Armenia
Bosnia and Herzegovina
Burundi
Brazil
New Caledonia
Canada
Azerbaijan
Belgium
Benin
Chile
New Zealand
Costa Rica
Bangladesh
Bulgaria
Botswana
Colombia
Papua New Guinea
Cuba
Brunei
Belarus
Democratic Republic of the Congo
Ecuador
Solomon Islands
Dominican Republic
Bhutan
Switzerland
Central African Republic
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Republic of the Congo
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Côte d'Ivoire
Guyana
Honduras
Indonesia
Germany
Cameroon
Peru
Haiti
Israel
Denmark
Djibouti
Paraguay
Jamaica
India
Estonia
Algeria
Suriname
Mexico
Iraq
Spain
Egypt
Uruguay
Nicaragua
Iran
Finland
Western Sahara
Venezuela
Panama
Jordan
France
Eritrea
Puerto Rico
Japan
United Kingdom
Ethiopia
El Salvador
Kyrgyzstan
Greece
Gabon
Trinidad and Tobago
Cambodia
Croatia
Ghana
United States
North Korea
Hungary
The Gambia
South Korea
Ireland
Guinea
Kuwait
Iceland
Equatorial Guinea
Kazakhstan
Italy
Guinea-Bissau
Laos
Lithuania
Kenya
Lebanon
Luxembourg
Liberia
Sri Lanka
Latvia
Lesotho
Myanmar (Burma)
Moldova
Libya
Mongolia
Montenegro
Morocco
Malaysia
Macedonia (FYROM)
Madagascar
Nepal
Netherlands
Mali
Oman
Norway
Mauritania
Philippines
Poland
Malawi
Pakistan
Portugal
Mozambique
Palestine
Romania
Namibia
Qatar
Serbia
Niger
Saudi Arabia
Russia
Nigeria
Syria
Sweden
Rwanda
Thailand
Slovenia
Sudan
Tajikistan
Svalbard and Jan Mayen
Sierra Leone
Turkmenistan
Slovakia
Senegal
Turkey
Ukraine
Somalia
Taiwan
South Sudan
Uzbekistan
Swaziland
Vietnam
Chad
Yemen
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe