Metra NC-S 150 HES - 2 fixed sashes with 1 central sliding sash Aluminium Sliding System for windows and doorsMetra NC-S 150 HES - 2 fixed sashes with 1 central sliding sash Aluminium Sliding System for windows and doorsMetra NC-S 150 HES - 2 fixed sashes with 1 central sliding sash Aluminium Sliding System for windows and doors
View previous images
View next images
Metra

Metra NC-S 150 HES - 2 fixed sashes with 1 central sliding sash Aluminium Sliding System for windows and doors

NC-S 150 HES, the sliding system of the latest generation, designed for the realisation of big dimensioned glazed surfaces. NC-S 150 HES offers excellent thermal and acoustic insulation, resulting in higher energy savings and improved comfort through the use of innovative and eco-friendly materials that lead to better environmental sustainability and ensure a high safety level.
Specification
  • Thermal transmittance:

    Standard configuration
    Uf W/m2 K: 3.2
    Uw W/m2 K: 1.2

    Plus configuration
    Uf W/m2 K: 2.6
    Uw W/m2 K : 1.1

    Performance:
    Water tightness (EN 1027 – EN 12208): Class 9A
    Air permeability (EN 1026 – EN 12207): Class 4
    Resistance to wind load (EN 12211, EN 12210): Class 3
    Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 42 DB

    Technical features
    Dimensions of the section
    Frame depth 150 mm
    Sash depth 60 mm
    Air-Water-Wind-Tightness: gaskets made of EPDM
    Glass thickness: from 13 mm to 46 mm
    Maximum load capacity: 400 kg
Technical specification
  • Unique ref.NC-S_150_STH_HES_S1C_T2_FIX2
  • Collection setWindows & Doors
  • CollectionAluminium windows
  • TypeObject (single object)
  • Date of publishing2017-02-08
  • Edition number2
  • Depth (mm)150
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeSs_25_30_20_77
  • Uniclass 2015 DescriptionSliding doorset systems
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoors
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Asia Europe Africa South America Oceania North America
United Arab Emirates
Albania
Angola
Argentina
Australia
The Bahamas
Afghanistan
Austria
Burkina Faso
Bolivia
Fiji
Belize
Armenia
Bosnia and Herzegovina
Burundi
Brazil
New Caledonia
Canada
Azerbaijan
Belgium
Benin
Chile
New Zealand
Costa Rica
Bangladesh
Bulgaria
Botswana
Colombia
Papua New Guinea
Cuba
Brunei
Belarus
Democratic Republic of the Congo
Ecuador
Solomon Islands
Dominican Republic
Bhutan
Switzerland
Central African Republic
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Republic of the Congo
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Côte d'Ivoire
Guyana
Honduras
Indonesia
Germany
Cameroon
Peru
Haiti
Israel
Denmark
Djibouti
Paraguay
Jamaica
India
Estonia
Algeria
Suriname
Mexico
Iraq
Spain
Egypt
Uruguay
Nicaragua
Iran
Finland
Western Sahara
Venezuela
Panama
Jordan
France
Eritrea
Puerto Rico
Japan
United Kingdom
Ethiopia
El Salvador
Kyrgyzstan
Greece
Gabon
Trinidad and Tobago
Cambodia
Croatia
Ghana
United States
North Korea
Hungary
The Gambia
South Korea
Ireland
Guinea
Kuwait
Iceland
Equatorial Guinea
Kazakhstan
Italy
Guinea-Bissau
Laos
Lithuania
Kenya
Lebanon
Luxembourg
Liberia
Sri Lanka
Latvia
Lesotho
Myanmar (Burma)
Moldova
Libya
Mongolia
Montenegro
Morocco
Malaysia
Macedonia (FYROM)
Madagascar
Nepal
Netherlands
Mali
Oman
Norway
Mauritania
Philippines
Poland
Malawi
Pakistan
Portugal
Mozambique
Palestine
Romania
Namibia
Qatar
Serbia
Niger
Saudi Arabia
Russia
Nigeria
Syria
Sweden
Rwanda
Thailand
Slovenia
Sudan
Tajikistan
Svalbard and Jan Mayen
Sierra Leone
Turkmenistan
Slovakia
Senegal
Turkey
Ukraine
Somalia
Taiwan
South Sudan
Uzbekistan
Swaziland
Vietnam
Chad
Yemen
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe