Publish your products
Briggs Table - Solid Wood
Briggs Table - Solid Wood
Briggs Table - Solid Wood
Briggs Table - Solid Wood
Briggs Table - Solid Wood
    Archived

    Briggs Table - Solid Wood

    3.9 out of 5 stars3.9(129 reviews)

    For a complete list and viewing of all our finish, material and size options, download the Revit files.

    Our Briggs Table supports the growing need in the modern commercial office for informal work sessions and technology while also providing that always important connection with nature. The table offer a sleek silhouette with plenty of workspace and room for customization with our standard wood and metal finishes.

     The metal leg allows for concealed wire management.

    Keywords: meeting table, wood table, solid wood table, maple table, square edge maple table, square edge, ash table, walnut table, walnut and metal, ash and metal, ash, walnut, maple, community table, office table, wood furniture, sustainable design, sustainable, green design, made in USA, sustainable table, natural wood, natural wood table, maple and steel table, wood and steel table, wood and metal, wood and metal table, conference table

    Specification
    • Commercial office conference table. Community Tables. Meeting Tables. Date integrated tables. 

      Keywords: meeting table, wood table, solid wood table, maple table, square edge maple table, square edge, ash table, walnut table, walnut and metal, ash and metal, ash, walnut, maple, community table, office table, wood furniture, sustainable design, sustainable, green design, made in USA, sustainable table, natural wood, natural wood table, maple and steel table, wood and steel table, wood and metal, wood and metal table, conference table

    Technical specification
    • Unique ref.meyer-briggs-solid-wood
    • Product familyTables
    • Product groupBriggs
    • TypeObject (single object)
    • Date of publishing2019-07-29
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21_22
    • Uniclass 2015 DescriptionDining tables
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit