This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

UMS-1P UltraCompact Subwoofer

Unique ref.: meyer-sound-ums-1p
Brand: Meyer Sound
Product family: Loudspeakers
Product group: ULTRA
Width (inches): 22.75
Height (inches): 16.3
Depth (inches): 17.51
Date of publishing: 2011-05-16
Edition number: 1
Type: Object (single object)
Download (1)

An extremely compact, self-powered system, the UMS-1P ultra-compact subwoofer provides powerful low-frequency extension in applications where both excellent audio quality and an unobtrusive cabinet size are required. The system's output is 127 dB peak SPL within its operating range of 25 Hz to 160 Hz. Although designed primarily as a companion for Meyer Sound's UPM-1P wide coverage and UPM-2P narrow coverage ultra-compact loudspeakers, the UMS-1P is equally adaptable for use with other Meyer Sound models such as the HD-1 high-definition studio monitor. The UMS-1P may be used singly or stacked to provide even greater low-frequency output.

FEATURES AND BENEFITS

  • Powerful extended low-frequency response in a very compact cabinet
  • Linear driver excursion ensures exceptionally clean bass response with very low distortion
  • Adaptable to complement UPM and HD-1 systems
  • Flat, phase-corrected response ensures maximum fidelity

APPLICATIONS

  • Mix suites
  • Small theatre and audio-visual
  • Houses of worship

The loudspeaker shall be a self-powered, sub-bass system able to be used singly or ground-stacked in multiples. The transducers shall consist of two 10 in cone drivers with 2 in voice coils, each rated to handle 400 AES W. (Driven continuously for two hours with band-limited noise signal having a 6 dB peak-average ratio.)

The loudspeaker shall incorporate internal processing electronics and a two-channel amplifier. Each amplifier channel shall be class AB/bridged with complementary MOSFET output stages. Burst capability shall be 800 watts total with a nominal impedance of 4 ohms both channels. Distortion (THD, IM, TIM) shall not exceed 0.02%.

Performance specifications for a typical production unit shall be as follows: operating frequency range shall be 25–160 Hz; phase response shall be 41–155 Hz ±30°; linear peak SPL shall be 123 dB measured in half‑space with M-noise at 4 m referred to 1 m. Beamwidth shall be 360deg for a single unit. Directional characteristics can be achieved with multiple cabinets. The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1 V rms) signal (+20 dBV to produce maximum peak SPL). Connectors shall be XLR 3-pin female with male loop. Two additional input module options shall be offered with an attenuator and polarity reversal switch; one with loop-through output, and another with two summing inputs instead of the loop-through input and output.

Two versions of the loudspeaker shall be available: a switchable 115/230 V and a non-switchable 100 V version. The voltage selection must be manually selected. The internal power supply shall perform EMI filtering, soft current turn-on and surge suppression. Powering requirements shall be nominal 100 V AC (100 V version) and 110 or 230 V AC (115/230 version) line current at 50 or 60 Hz. UL and CE operating voltage range shall be 115–240 V AC. Ultimate short-term peak current draw shall be 2.9 A at 115 V AC, 2 A at 230 V AC and 3.3 A at 100 V AC. Current inrush during turn-on shall not exceed 18 A at 115 V AC. AC power connectors shall be PowerCon with looping output. The loudspeaker system shall provide facilities for installing the optional RMS remote monitoring system.

All loudspeaker components shall be mounted in an acoustically vented rectangular enclosure constructed of premium multi-ply birch with a slightly textured black finish. The front protective grille shall be powder‑coated hex-stamped steel with black mesh. Dimensions shall be W: 22.75 in (578 mm) x H: 16.30 in (414 mm) x D: 17.51 in (445 mm)—16 in (406 mm) without grille. Weight shall be 62 lb (28.10 kg). A pole mount for supporting a UPM-1P or UPM-2P shall be fitted as standard.

The loudspeaker shall be the Meyer Sound UMS-1P.

Keyword: Loudspeaker, Loudspeakers


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 62

BIMobject Category: Electronics - Audio Electronics
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 17.51 in
Height 16.3 in
Installation Locations Mix Suites ; Small Theatre and Audio-Visual ; Houses of Worship
System Type Subwoofer
Width 22.75 in

Meyer Sound

Properties

Name Value
Maximum Peak SPL 127 dB
Operating Frequency Range 25 Hz to 160 Hz
Coverage 360 deg
Output Power 450 W Total
Weight 62 lb
Finish Black Textured
Protective Grille Powder-Coated, Hex-Stamped Steel, Foam Covering
Enclosure Material Premium Birch Plywood

BIMobject®