This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

UMS-1XP 48 V DC Ultracompact Subwoofer

Unique ref.: meyer-sound-ums-1xp
Brand: Meyer Sound
Product family: Loudspeakers
Product group: ULTRA
Width (inches): 22.75
Height (inches): 16.3
Depth (inches): 17.51
Date of publishing: 2013-08-23
Edition number: 1
Type: Object (single object)
Download (3)

The externally powered UMS-1XP is an extremely compact subwoofer that provides powerful low-frequency extension. The UMS-1XP offers the same 127 dB peak SPL output and 25 Hz to 160 Hz operating range as the UMS-1P while also offering all the advantages of external DC power, making it an ideal solution for installations where AC cabling is not feasible. Powering the UMS-1XP from an external MPS power supply affords the flexibility of lengthy cable runs without conduits.

FEATURES AND BENEFITS

  • External DC power affords the flexibility of lengthy cable runs without conduits
  • Extremely compact cabinet with powerful, extended low-frequency response
  • Linear driver excursion ensures exceptionally clean bass responses with very low distortion
  • Ideal companion to externally powered Meyer sound loudspeakers

APPLICATIONS

  • Theatrical sound reinforcement
  • Portable and installed AV systems
  • Houses of worship
  • Mix suites



The loudspeaker shall be a self-powered, sub-bass system able to be deployed singly or as multiple, groundstacked units. Its transducers shall include two 10-inch cone drivers.

The loudspeaker shall incorporate internal processing and a 2-channel, class D amplifier, one channel for each driver. Processing functions shall include equalization, phase correction, signal division, and driver protection. Amplifier burst output power shall be 450 W total. Distortion (THD, IM, TIM) shall not exceed 0.02%.

Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range, 25 Hz to 160 Hz; phase response, 41 Hz to 155 Hz ±30 degrees; maximum peak SPL, 127 dB at 1 meter with half-space loading. Coverage shall be 360 degrees for single units and shall vary with multiple units depending on the configuration.

The loudspeaker shall receive DC power and balanced audio from a single input connector, available as Phoenix 5-pin male, sealed EN3 5-pin male, or sealed ECO-M 7-pin male (two pins for DC power, three pins for balanced audio). The audio input shall be electronically balanced with a 10 kOhm impedance and accept a nominal –4.0 dBV (0.6 V rms) input signal. DC blocking and RF filtering shall be provided, and CMRR shall be
greater than 50 dB and typically 80 dB (50 Hz to 500 Hz). Power requirements for the loudspeaker shall be a Meyer Sound MPS-488HP IntelligentDC power supply
capable of delivering 48 V DC.

All components shall be mounted in an acoustically vented rectangular enclosure constructed of premium birch plywood with a black textured finish. The protective grille shall be powder-coated, hex-stamped steel with black mesh screen. A 1 3/8-inch receptacle for pole-mount the UPJ-1XP, UPJunior-XP, UPM-1XP, or UPM-2XP shall be fitted as standard. Dimensions shall be 22.75 inches wide x 16.30 inches high x 17.51 inches deep (578 mm x 414 m  x 445 mm). Weight shall be 58 lbs (26.3 kg).

The loudspeaker shall be the Meyer Sound UMS-1XP.

Keyword: Loudspeaker, Loudspeakers


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 58

BIMobject Category: Electronics - Audio Electronics
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®