Publish your products
2100-LFC Low-Frequency Control Element

2100-LFC Low-Frequency Control Element

Feel music — mind, body, and soul.

All the Power

By pairing a single, all-new 21-inch driver with four voice coils to a potent Class D amplifier, the 2100-LFC produces a linear acoustic output suitable for the most powerful applications, yet it realizes this comparable performance in a loudspeaker that is much lighter and narrower.

Cool, Clear Lows

The 2100-LFC’s self-powered system includes active cooling not just for the amplifier but also for the magnet and voice coil assembly to ensure a linear response, even with the most demanding and protracted program material.

Hertz You Can Feel

The 2100-LFC’s 30 – 125 Hz extended response pairs perfectly with PANTHER loudspeakers, extending the range and delivering the ultimate sonic experience for fans from the front row to the furthest seats.

Features for Days

Hassle-free hardware options give you the flexibility to configure the 2100-LFC to your exact system specs: Fly or ground stack it. Deploy it in standard or cardioid configurations. Accessories include caster frames for efficient transport and grid kits for flying up to 16 cabinets.

In addition, as all AV technology transitions to a networked environment, PANTHER and the 2100-LFC now comprise the first large-scale, full-bandwidth line array system to offer Milan-protocol digital audio coupled with comprehensive monitoring telemetry, all connected directly to each individual loudspeaker. This total networked capability, when coupled with Meyer Sound’s new Nebra connection and monitoring software, enables fast system configuration and comprehensive monitoring of all system parameters.

Specification
  • Turn Sound Into Something More Profound

    An LFC Built to Last

    The 2100-LFC is ready to grow within a digital infrastructure. Inputs include a Milan-certified, AVB endpoint for next-gen audio-over-IP solutions, bringing a digital signal path directly to the cabinet.

    Less Weight = More Green

    The 2100-LFC is 20% lighter than previous models. It was conceived and engineered to meet the new demands of today’s greener touring and installation, where the reduced size and weight must be coupled with increased energy efficiency. The cabinet exterior dimensions allow for more efficient truck pack in both USA and European semi-trailers and the increased efficiency of the Class D amplifiers reduces power demand to lower long-term costs in permanent installations.

    The Power of Self-Powered

    2100-LFC is self-powered, so there’s no calibrating crossovers, and no struggling with amplifier racks, long cable runs, or extra accessories.

    Keyword: Subwoofer, Subwoofers, Loudspeaker, Loudspeakers

Technical specification
  • Unique ref.meyersound-2100-lfc
  • Product familySubwoofers
  • Product groupLF Series
  • TypeObject (single object)
  • Date of publishing2025-08-05
  • Edition number1
  • Height (inches)24.25
  • Width (inches)40
  • Depth (inches)26
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)235
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit