Unique ref.: | meyersound-4017-shotgun-mic |
---|---|
Brand: | Meyer Sound |
Product family: | Microphones |
Product group: | Shotgun |
Date of publishing: | 2019-11-09 |
Edition number: | 1 |
Type: | Object (single object) |
4017B-MC shotgun w/ integrated preamp and 4017C-MC shotgun w/ integrated compact preamp
4017B-MC shotgun
Model CONSTEL 4017B-MC (Black only) - PN 40.166.055.01
4017C-MC shotgun
Model CONSTEL 4017C-MC (Black only) - PN 40.166.055.02
4017B-MC shotgun w/ preamp
Length 8.35 in (212 mm)
Diameter 0.75 in (19 mm
4017C-MC shotgun w/ compact preamp
Length 6.06 in (154 mm)
Diameter 0.75 in (19 mm)
4017B-MC Microphone with DUA0073 Windscreen
Length 9.13 in (232 mm)
Diameter 2.36 in (60 mm)
4017C-MC Microphone with DUA0073 Windscreen
Length 6.85 in (174 mm)
Diameter 2.36 in (60 mm)
Product url: | https://meyersound.com/product/constellation/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://meyersound.com/download/constellation-microphones-product-informat... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-4017-shotgun-mic
Material main: | Plastic |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L76117 |
Uniclass 1.4 Description: | Microphones |
Uniclass 2.0 Code: | PR-75-06-53 |
Uniclass 2.0 Description: | Microphones |
Uniclass 2015 Code: | Pr_60_75_06_53 |
Uniclass 2015 Description: | Microphones |
NBS Reference Code: | 75-06-53 |
NBS Reference Description: | Microphones |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 11 |
OmniClass Title: | Microphones |
BIMobject®