Publish your products
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element
750-LFC Very Compact Low-Frequency Control Element

    750-LFC Very Compact Low-Frequency Control Element

    Meyer Sound’s 750-LFC compact low-frequency control element reproduces low frequencies at high, continuous output levels with extremely low distortion. The 750-LFC offers the same sonic linearity as Meyer Sound’s 900-LFC low-frequency control element in a smaller, lighter cabinet, making it ideal for building scalable systems to suit portable applications or fixed installations of any size.

    FEATURES AND BENEFITS

    • Compact cabinet with small footprint and extraordinary power-to-size ratio
    • High peak power output with extremely low distortion
    • Exceptional linearity, transient reproduction, and low-frequency clarity
    • Self-powered design for simplified setup and increased reliability
    • Stackable and flyable in regular and cardioid arrays with splay options
    • Integral pole-mount receptacle to facilitate pairing with LINA or ULTRA Series loudspeakers 

    APPLICATIONS

    • Scalable low-frequency control for touring or corporate applications, or fixed installations
    • Clubs, theaters, houses of worship, corporate AV, and theme parks
    • Low-frequency complement for LINA, LEOPARD and ULTRA systems


    Specification
    • The loudspeaker shall be a compact, self-powered, linear, low-distortion, low-frequency control element and shall be capable of flown,

      ground-stacked, and cardioid configurations. Its transducer shall be one 15 in dual-coil long-excursion cone driver with 2 Ω nominal impedance.

      The loudspeaker shall incorporate internal processing and a 2-channel, open-loop, class D amplifier. Processing shall include equalization, phase correction, and driver protection. Performance specifications for a typical production unit shall be as follows: operating frequency range shall be 35–125 Hz; frequency range shall be 37–110 Hz ±4 dB (measured in half-space with pink noise at 4 m, 1/3-octave frequency resolution); phase response shall be 43 Hz–110 Hz ±30°; linear peak SPL shall be 130.5 dB, measured in half-space with M-noise at 4 m referred to 1 m.

      Audio connectors shall be XLR 3-pin, female with male loop, accommodating balanced audio, or XLR 5-pin, accommodating both balanced audio and RMS.

      The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 100–240 V AC at 50–60 Hz. AC power connectors for input and loop output shall be powerCON 20.

      Maximum long-term continuous current draw shall be 5.3 A rms at 115 V AC, 2.7 A rms at 230 V AC, and 6.2 A rms at 100 V AC.

      The loudspeaker shall accommodate an optional RMS remote monitoring system module.

      Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch with a slightly textured black finish. Optional rigging for the enclosure shall include end frames with captive GuideALinks for linking units in vertical arrays with 0°, 1.5°, 3.25°, or 4.75° splay angles. The front protective grille shall be powder-coated, hex-stamped steel with acoustical black mesh.

      Dimensions shall be 21.80 inches (554 mm) wide x 20.30 inches (515 mm) high x 20.88 inches (530 mm) deep. Dimensions with optional rigging shall be 21.55 inches (547 mm) wide x 20.43 inches (519 mm) high x 20.88 inches (530 mm) deep. Weight shall be 89 lbs (40.3 kg). Weight with optional rigging shall be 105 lbs (47.6 kg). 

      The loudspeaker shall be the Meyer Sound 750-LFC

      Keyword: Subwoofer, Subwoofers, Loudspeaker, Loudspeakers

    Technical specification
    • Unique ref.meyersound-750-lfc
    • Product familySubwoofers
    • Product groupLF Series
    • TypeObject (single object)
    • Date of publishing2019-07-31
    • Edition number1
    • Height (inches)20.43
    • Width (inches)21.55
    • Depth (inches)20.88
    Related
    • Material mainBirch
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)105
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code27 24 23
    • CSI MasterFormat 2014 TitleAudio-Video Devices
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit