Publish your products
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element
900-LFC Compact Low-Frequency Control Element

    900-LFC Compact Low-Frequency Control Element

    Meyer Sound’s 900-LFC compact low-frequency control element reproduces low frequencies at high, continuous output levels with extremely low distortion. The 900-LFC offers the same sonic linearity as Meyer Sound’s 1100-LFC low-frequency control element in a smaller,lighter cabinet, making it ideal for building scalable systems to suit touring applications or fixed installations of any size.

    FEATURES AND BENEFITS

    • Compact cabinet with small footprint and extraordinary power-to-size ratio
    • High peak power output with extremely low distortion
    • Exceptional linearity, transient reproduction, and low-frequency clarity
    • Self-powered for simplified setup and increased reliability
    • Stackable and flyable in regular and cardioid arrays, with tilt and splay options
    • Integral pole-mount receptacle easily pairs the subwoofer with UltraSeries loudspeakers.

    APPLICATIONS

    • Scalable low-frequency control for touring applications or fixed installations of any size
    • Clubs, theatres, houses of worship, corporate AV, and theme parks
    • Low-frequency complement for LEO-M, LYON, and LEOPARD Systems


    Specification
    • The loudspeaker shall be a compact, self-powered, linear, low-distortion, low-frequency control element and shall be capable of flown, ground-stacked, and cardioid configurations. Its transducer shall be one 18 in dual-coil long-excursion cone driver.

      The loudspeaker shall incorporate internal processing and a two-channel, open-loop, class D amplifier. Processing shall include equalization, phase correction, and driver protection. Performance specifications for a typical production unit, measured at 1/3-octave resolution, shall be as follows: operating frequency range shall be 30–125 Hz; frequency response shall be 32–115 Hz ±4 dB (measured in half-space with pink noise at 4 m, 1/3-octave frequency resolution); phase response shall be 40–110 Hz ±30°; linear peak SPL shall be 133 dB, measured in half-space with M-noise at 4 m referred to 1 m.

      Audio connectors shall be XLR 3-pin, female and male, accommodating balanced audio, or XLR 5-pin, accommodating both balanced audio and RMS.

      The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 100–240 V AC at 50–60 Hz. AC power connectors for input and loop output shall be powerCON  20. Maximum long-term continuous current draw shall be 4.9 A rms at 115 V AC, 2.5 A rms at 230 V AC, and 5.2 A rms at 100 V AC. 

      The loudspeaker shall include an RMS remote monitoring system module.

      Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch with a slightly textured black finish. The front protective grille shall be powder-coated, hex-stamped steel with acoustical black mesh. Optional rigging for the enclosure shall include endframes with captive GuideALinks for linking units in vertical arrays at splay angles of 0°, 1.25°, 2.5°, 3.75°, or 5°. Dimensions without rigging shall be W: 27.43 in (697 mm) x H: 24.43 in (621 mm) x D: 24.89 in (632 mm). Dimensions with optional rigging shall be W: 27.47 in (698 mm) x H: 24.43 in (621 mm) x D: 24.89 in (632 mm). Weight shall be 136  lb  (61.7  kg). Weight with optional rigging shall be 159 lb (72.1 kg).

      The loudspeaker shall be the Meyer Sound 900-LFC

      Keyword: Subwoofer, Subwoofers, Loudspeaker, Loudspeakers

    Technical specification
    • Unique ref.meyersound-900-lfc
    • Product familySubwoofers
    • Product groupLF Series
    • TypeObject (single object)
    • Date of publishing2015-05-29
    • Edition number1
    • Height (inches)24.43
    • Width (inches)27.47
    • Depth (inches)24.89
    Related
    • Material mainBirch
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)159
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code27 24 23
    • CSI MasterFormat 2014 TitleAudio-Video Devices
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Israel
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Japan
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Jordan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Kazakhstan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kuwait
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kyrgyzstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Laos
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Lebanon
    Jamaica
    Kenya
    Tuvalu
    Italy
    Macau
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Malaysia
    Mexico
    Liberia
    Vanuatu
    Latvia
    Maldives
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Mongolia
    Nicaragua
    Madagascar
    Lithuania
    Myanmar (Burma)
    Panama
    Malawi
    Luxembourg
    Nepal
    Puerto Rico
    Mali
    Malta
    North Korea
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Oman
    Saint Lucia
    Mauritius
    Monaco
    Pakistan
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Palestine
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Philippines
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Qatar
    Sint Maarten
    Namibia
    Norway
    Saudi Arabia
    The Bahamas
    Niger
    Poland
    Singapore
    Trinidad and Tobago
    Nigeria
    Portugal
    South Korea
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Sri Lanka
    U.S. Virgin Islands
    Reunion
    Russia
    Syria
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit