Unique ref.: | meyersound-leo-m |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | Line Array |
Date of publishing: | 2014-09-03 |
Edition number: | 1 |
Type: | Object (single object) |
The system’s impressive transparency allows the audience to hear each instrument — vocals, bass, sax, drums, guitar — simultaneously and transparently, without one element coloring the others.
Features and Benefits
Applications
The loudspeaker shall be a self-powered, linear, low-distortion, line array loudspeaker. Its transducers shall include two 4 in diaphragm compression drivers coupled to a constant-directivity horn through a patented REM manifold, and two 15 in long-excursion cone drivers.
The loudspeaker shall incorporate internal processing and a 3-channel class AB/H bridged amplifier with complementary MOSFET output stages. Protection circuits shall include TruPower limiting. The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1.0 V rms) signal (+20 dBV to produce maximum peak SPL). Audio connectors shall be XLR 5-pin, female and male, accommodating both balanced audio and RMS. Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range shall be 55 Hz to 16 kHz; phase response shall be 375 Hz to 14 kHz ±30 degrees; linear peak SPL shall be 149.5 dB, measured free-field with M-noise at 4 m referred to 1 m.
The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 208–235 V AC at 50–60 Hz. Current draw during burst (< 1 sec) shall be 8 A rms at 230 V AC. Current inrush during soft turn-on shall not exceed 15 A at 230 V AC. The AC power connector shall be a powerCON 32. The loudspeaker shall include an RMS remote monitoring system module.
Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch and coated with a slightly textured black finish. The protective grille shall be powder-coated, hex-stamped steel with acoustical black mesh. Dimensions shall be 44.42 in (1128 mm) wide x 17.85 in (453 mm) high x 23.00 in (584 mm) deep. Weight shall be 265 lbs (120.2 kg).
The loudspeaker shall be the Meyer Sound LEO-M.
Keyword: Loudspeaker, Loudspeakers
Product url: | http://www.meyersound.com/product/leo-m/ |
---|---|
Installation instructions: | https://meyersound.com/download/leo-operating-instructions/?wpdmdl=1991&ma... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/leo-datasheet/?wpdmdl=1987&masterkey=58b9e... |
Technical description: | https://meyersound.com/download/leo-datasheet/?wpdmdl=1987&masterkey=58b9e... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-leo-m
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 23 in |
Height | 17.85 in |
Width | 44.42 in |
Name | Value |
---|---|
Weight | 265 lb |
Phase Response | 375 Hz – 14 kHz ±30 |
Operating Frequency Range | 55 Hz – 16 kHz |
Finish | Black Textured |
Rigging | Endframes with Captive GuideALinks, Quick-Release Pins, and Detachable Handles |
Protective Grille | Hex-Stamped Steel with Acoustical Black Mesh |
Enclosure Material | Multi-Ply Hardwood |
BIMobject®