Publish your products
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker
LINA Very Compact Linear Line Array Loudspeaker

    LINA Very Compact Linear Line Array Loudspeaker

    The LINA™ compact linear line array loudspeaker excels in array performance while providing exceptional high frequency headroom, phase coherence, and consistent coverage. Its light weight and small size are ideal for venues that require a low-profile, high-power, curvilinear array system with exceptional fidelity, such as small theaters, theme parks, houses of worship, and AV systems.

    Features and Benefits

    • Small footprint and narrow width are ideal for small venues and fill applications
    • Amazing power-to-size ratio
    • Exceptional linearity and transient reproduction at any level, high peak power output, and extremely low distortion
    • Self-powered to simplify setup and increase reliability
    • Flexible rigging for flown and ground-stacked arrays
    • Easy integration with Meyer Sound’s LEOPARD line array loudspeaker, and the 750-LFC and 900-LFC low frequency control elements

    Applications

    • Small theaters and houses of worship 
    • Touring productions, ballrooms, and corporate AV
    • Theme parks
    • Front-fill and under-balcony coverage
    • Side-fill for LEOPARD systems
    Specification
    • The loudspeaker shall be a compact, self-powered, linear, low-distortion, line array loudspeaker. Its transducers shall include two 6.5 in long-excursion cone drivers and one 3 in diaphragm compression driver coupled to a constant-directivity horn through a patented REM manifold. 

      The loudspeaker shall incorporate internal processing and a 3-channel, class D amplifier. Processing shall include equalization, phase correction, driver protection, and signal division. Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range shall be 65  Hz–18  kHz; phase response shall be 100 Hz–18 kHz ±45 degrees; linear peak SPL shall be 132 dB, measured free-field with M-noise at 4 m referred to 1 m. Audio connectors shall be XLR 3-pin, female and male, accommodating balanced audio, or XLR 5-pin, accommodating both balanced audio and RMS. 

      The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 100–240 V AC at 50–60 Hz. 

      AC power connectors for input and loop output shall be powerCON  20. Maximum long-term continuous current draw shall be 2.3 A rms at 115 V AC, 1.16 A rms at 230 V AC, and 2.8 A rms at 100 V AC. The loudspeaker shall accommodate an optional RMS remote monitoring system module.

      Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch with a slightly textured black finish. The enclosure shall include end-frames with captive GuideALinks to link units in a vertical array at splay angles from 1 to 11 degrees. The front protective grille shall be powder-coated, hex-stamped steel with acoustical black mesh.

      Dimensions shall be 20.27 in (515 mm) wide x 8.38 in (213 mm) high x 15.32 in (389 mm) deep. Weight shall be 43 lb (19.5 kg).

      The loudspeaker shall be the Meyer Sound LINA.

      Keyword: Loudspeaker, Loudspeakers

    Technical specification
    • Unique ref.meyersound-lina
    • Product familyLoudspeakers
    • Product groupLine Array
    • TypeObject (single object)
    • Date of publishing2019-07-31
    • Edition number1
    • Height (inches)8.38
    • Width (inches)20.27
    • Depth (inches)15.32
    Related
    • Material mainBirch
    • Material secondaryPlywood
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)43
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code27 24 23
    • CSI MasterFormat 2014 TitleAudio-Video Devices
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit