Unique ref.: | meyersound-lyon-m-w |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | Line Array |
Width (inches): | 44.42 |
Height (inches): | 17.85 |
Depth (inches): | 23 |
Date of publishing: | 2014-09-03 |
Edition number: | 1 |
Type: | Object (single object) |
Sonic linearity at any output level defines the LEO‑M™ advanced linear array loudspeaker. Conceived for long-throw applications, with exceptional headroom, extremely low distortion, and optimized rigging options, LEO‑M forms the nucleus of Meyer Sound’s next‑generation LEO® array systems. Pair LEO arrays with Meyer Sound’s 1100‑LFC low-frequency control element for bass reproduction, and the LYON™ linear line array loudspeaker for downfill. Drive entire systems with Meyer Sound’s Galileo® GALAXY Network Platform, which provides 24 bit, 96 kHz audio, matrix routing, alignment, and processing for array components.
FEATURES AND BENEFITS
APPLICATIONS
Two Versions for Maximum Flexibility
LYON is available in two versions designed to provide maximum flexibility in system design. The LYON-M main loudspeaker serves as the anchor for installations in arenas and large auditoriums, as well as tours and festivals.
LYON-W provides wider horizontal coverage at the bottom of LYON arrays and it can also be used for the top of an out-fill array for upper side arena seating. LYON loudspeakers work seamlessly with LEO-M systems, handling the wider coverage needs at the bottom of LEO-M arrays, and serving as outfill or delay arrays when needed.
ARCHITECTURAL SPECIFICATIONS
The loudspeaker shall be a self-powered, linear, low-distortion, line array loudspeaker. Its transducers shall include two 3 in diaphragm compression drivers coupled to a constant-directivity horn through a patented REM manifold, and two 12 in long-excursion cone drivers. The loudspeaker shall incorporate internal processing and a 3-channel class AB/H bridged amplifier with complementary MOSFET output stages. Protection circuits shall include TruPower limiting. The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1.0 V rms) signal (+20 dBV to produce maximum SPL). Audio connectors shall be XLR 3-pin, female and male, accommodating balanced audio, or XLR 5-pin, accommodating both balanced audio and RMS.
Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range shall be 55 Hz–16.5 kHz; phase response shall be 80 Hz–16 kHz ±30 degrees; linear peak SPL shall be 143.5 dB, measured free-field with M-noise at 4 m referred to 1 m. The internal power supply shall perform EMI filtering, soft current turn on, and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage ranges shall be 95–125 V AC and 208–235 V AC at 50–60 Hz. Current draw during burst (< 1 sec) shall be 15.4 A rms at 115 V AC, 7.5 A rms at 230 V AC, and 8.2 A rms at 208 V AC. Current inrush during soft turn-on shall not exceed 15 A at 230 V AC. The AC power connector shall be a powerCON 32.
The loudspeaker shall include an RMS remote monitoring system module.
Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch and coated with a slightly textured black finish. The front protective grille shall be powder-coated, hex-stamped steel with acoustical black mesh. Dimensions shall be 38.15 in (969 mm) wide x 14.85 in (377 mm) high x 21.00 in (533 mm) deep. Weight shall be 199 lbs (90.3 kg). The loudspeaker shall be the Meyer Sound LYON.
Keyword: Loudspeaker, Loudspeakers
Product url: | http://www.meyersound.com/product/lyon/ |
---|---|
Installation instructions: | https://meyersound.com/download/mtg-lyon-top-grid-and-accessories/?wpdmdl=... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/lyon-operating-instructions/?wpdmdl=2463&m... |
Technical description: | https://meyersound.com/download/lyon-datasheet/?wpdmdl=2462&masterkey=58b9... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-lyon-m-w
Material main: | Birch |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 265 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 21 in |
Height | 14.85 in |
Width | 38.15 in |
Name | Value |
---|---|
Weight | 199 lb |
Operating Frequency Range | 55 Hz – 16.5 kHz |
Phase Response | 80 Hz – 16 kHz ±30 |
Finish | Black Textured |
Rigging | Endframes with Captive GuideALinks, Quick-Release Pins, and Detachable Handles |
Protective Grille | Hex-Stamped Steel with Acoustical Black Mesh |
Enclosure Material | Multi-Ply Hardwood |
BIMobject®