Publish your products
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker
MM-4XP Self-Powered Miniature Loudspeaker

    MM-4XP Self-Powered Miniature Loudspeaker

    Meyer Sound designed the MM‑4XP self-powered miniature loudspeaker (with IntelligentDC technology) for high-quality distributed systems. Housed in a compact aluminum enclosure, the MM‑4XP is especially suitable for installations involving space limitations and visibility concerns, such as fill and spot coverage in galleries or museum displays , and hidden locations like chancel steps in houses of worship . Its flexible and easy-to-configure mounting options, as well as its ability to effortlessly reproduce both speech and music, make it an excellent choice for fixed applications, theatrical presentations (stage lip frontfill), and small portable systems for corporate AV.

    FEATURES AND BENEFITS

    • Extremely compact enclosure
    • Self-powered
    • Wide-range frequency response at ultralow distortion
    • High speech intelligibility, and punch and bandwidth for music
    • Amazing SPL/size ratio
    • Enables runs of hundreds of feet of light-gauge cable

    APPLICATIONS

    • Space-sensitive fill and spot coverage
    • Reinforcement concealed in steps and other hidden locations
    • High-quality distributed systems for paging and music
    • Small, portable systems for corporate AV
    • Exhibit audio for museum displays


    Specification
    • The loudspeaker shall be self-powered and include a single 4 in (103 mm) diameter cone transducer with a 4 Ω, long-excursion voice coil.

      The loudspeaker shall incorporate a class-D power amplifier with a burst capability of 220 W total (440 W peak) into a nominal load of 4 Ω. Distortion (THD, IM, TIM) shall not exceed 0.02 percent.

      Performance specifications for a typical production unit shall be as follows: operating frequency range shall be120 Hz–18 kHz; phase response shall be 400 Hz– 20 kHz +/-45 degrees; linear peak SPL shall be 111.5 dB measured with M-noise, free field at 4 m referred to 1 m; coverage shall be 80degrees horizontal and 80 degrees vertical at 3–14 kHz +/-10 degrees.

      The loudspeaker shall be equipped with a single SwitchCraft EN3 5-pin connector (two pins for DC power, three pins for balanced audio). The audio input shall be electronically balanced with a 10 Ω impedance and accept a nominal –2.5 dBV (0.75 V rms) input signal.

      Power requirements for the loudspeaker shall be an external Meyer Sound power supply, such as the MPS-482HP or MPS‑488HP IntelligentDC. Loudspeaker components shall be housed in a sealed, extruded aluminum enclosure with a black anodized finish. Standard white and custom colors shall also be available. Dimensions with grille frame shall be W: 4.04 in (103 mm) x H: 4.04 in (103 mm) x D: 5.72 in (145 mm). Weight shall be 4.2 lb (1.9 kg). On each side of the enclosure, 0.375 in-16 inserts shall accommodate Meyer Sound mounting and rigging options.

      The loudspeaker shall be the Meyer Sound MM-4XP.

      Keyword: Loudspeaker, Loudspeakers

    Technical specification
    • Unique ref.meyersound-mm-4xp
    • Product familyLoudspeakers
    • Product groupPoint Source
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number2
    • Height (inches)4.04
    • Width (inches)4.04
    • Depth (inches)5.72
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4.2
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code27 24 23
    • CSI MasterFormat 2014 TitleAudio-Video Devices
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Israel
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Japan
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Jordan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Kazakhstan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kuwait
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kyrgyzstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Laos
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Lebanon
    Jamaica
    Kenya
    Tuvalu
    Italy
    Macau
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Malaysia
    Mexico
    Liberia
    Vanuatu
    Latvia
    Maldives
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Mongolia
    Nicaragua
    Madagascar
    Lithuania
    Myanmar (Burma)
    Panama
    Malawi
    Luxembourg
    Nepal
    Puerto Rico
    Mali
    Malta
    North Korea
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Oman
    Saint Lucia
    Mauritius
    Monaco
    Pakistan
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Palestine
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Philippines
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Qatar
    Sint Maarten
    Namibia
    Norway
    Saudi Arabia
    The Bahamas
    Niger
    Poland
    Singapore
    Trinidad and Tobago
    Nigeria
    Portugal
    South Korea
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Sri Lanka
    U.S. Virgin Islands
    Reunion
    Russia
    Syria
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit