Publish your products
PANTHER Large-Format Linear Line Array Loudspeaker

PANTHER Large-Format Linear Line Array Loudspeaker

A Breakthrough in High-Power Sound Systems

Sound Will Never Be the Same

Presenting the line array with over 150 dB output in a cabinet weighing only 150 lb (68 kg). Powerful enough for festivals, yet agile enough to support arenas, theatres, and even corporate AV.

Lighten the Load

PANTHER’s Class D amplifier and new driver technologies means significantly less weight and a 20% reduction in power draw compared to earlier technologies.

Seamless Integration

PANTHER integrates with Meyer Sound’s system design, deployment, and management applications, including MAPP 3D, Galileo GALAXY, Compass, Compass Go, and Spacemap Go spatial sound design and mixing tool.

Features You Want

The new MG-PANTHER top grid for trouble-free rigging. A caster frame with anti-tipping forklift safety rails. Single and multi-point rigging options. IP55-rated, UV-resistant cabinet and weather-sealing Neutrik TOP connectors keep out the elements — no rain hoods necessary. Taking advantage of the LYON footprint, PANTHER also works with many LYON accessories.

The Making of PANTHER: From Concept to Tour

Take a behind-the-scenes look at Meyer Sound’s newest linear line array loudspeaker and hear from the key players that made PANTHER happen. Join Meyer Sound on the journey of the year-long design, engineering, and production process of PANTHER, which is now anchoring the sound of Ed Sheeran’s “+ – = ÷ x” (“Mathematics”) in-the-round stadium tour.

Specification
  • Next-Gen Solutions for Modern Production Challenges

    Versatile for Any Venue

    The PANTHER family has three coverage patterns — 80°, 95°, and 110° horizontal patterns — to let designers tailor coverage for a range of applications. The low-frequency response is optimized to pair with the entire Meyer Sound LFC line.

    Future-Proof Connectivity

    PANTHER is ready to grow within a digital infrastructure. Inputs include a Milan-certified, AVB endpoint for next-gen audio-over-IP solutions, bringing a digital signal path directly to the cabinet.

    Go Greener

    PANTHER’s low current draw reduces energy consumption, and its small size and light weight mean more economical transport and storage.

    The Self-Powered Advantage

    PANTHER is self-powered, so there’s no calibrating crossovers, and no struggling with amplifier racks, long cable runs, or extra accessories.


    Keyword: Subwoofer, Subwoofers, Loudspeaker, Loudspeakers

Technical specification
  • Unique ref.meyersound-panther
  • Product familyLoudspeakers
  • Product groupLine Array
  • TypeObject (single object)
  • Date of publishing2025-08-05
  • Edition number1
  • Height (inches)14.85
  • Width (inches)38.15
  • Depth (inches)22.25
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)150
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Israel
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Japan
Greenland
Eswatini
Pitcairn Islands
Greece
Jordan
Grenada
Ethiopia
Samoa
Guernsey
Kazakhstan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kuwait
Guatemala
Ghana
Timor-Leste
Iceland
Kyrgyzstan
Haiti
Guinea
Tokelau
Ireland
Laos
Honduras
Guinea-Bissau
Tonga
Isle of Man
Lebanon
Jamaica
Kenya
Tuvalu
Italy
Macau
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Malaysia
Mexico
Liberia
Vanuatu
Latvia
Maldives
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Mongolia
Nicaragua
Madagascar
Lithuania
Myanmar (Burma)
Panama
Malawi
Luxembourg
Nepal
Puerto Rico
Mali
Malta
North Korea
Saint Kitts and Nevis
Mauritania
Moldova
Oman
Saint Lucia
Mauritius
Monaco
Pakistan
Saint Pierre and Miquelon
Mayotte
Montenegro
Palestine
Saint Vincent and the Grenadines
Morocco
Netherlands
Philippines
Saint-Barthélemy
Mozambique
North Macedonia
Qatar
Sint Maarten
Namibia
Norway
Saudi Arabia
The Bahamas
Niger
Poland
Singapore
Trinidad and Tobago
Nigeria
Portugal
South Korea
Turks and Caicos Islands
Republic of the Congo
Romania
Sri Lanka
U.S. Virgin Islands
Reunion
Russia
Syria
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe