The ULTRA-X42 loudspeaker provides high power output, low distortion, and consistent polar response in a more compact, vented enclosure. The loudspeaker features two 8 in cone low-frequency drivers and one 3 in diaphragm compression driver coupled with a rotatable 70° x 50° Constant-Q horn.
FEATURES AND BENEFITS
APPLICATIONS
Region availability
Europe | North America | Asia | Africa | Oceania | South America |
---|---|---|---|---|---|
Albania | Anguilla | Afghanistan | Egypt | American Samoa | Argentina |
Andorra | Antigua and Barbuda | Bahrain | Algeria | Australia | Bolivia |
Austria | Aruba | Israel | Angola | Cook Islands | Brazil |
Belarus | Barbados | Jordan | Benin | Federated States of Micronesia | Chile |
Belgium | Belize | Kuwait | Botswana | Fiji | Colombia |
Bosnia and Herzegovina | Bermuda | Lebanon | Burkina Faso | French Polynesia | Ecuador |
Bulgaria | British Virgin Islands | Oman | Burundi | Guam | Falkland Islands (Islas Malvinas) |
Croatia | Canada | Palestine | Cameroon | Kiribati | French Guiana |
Cyprus | Caribbean Netherlands | Qatar | Cape Verde | Marshall Islands | Guyana |
Czech Republic | Cayman Islands | Saudi Arabia | Central African Republic | Nauru | Paraguay |
Denmark | Collectivity of Saint Martin | Syria | Chad | New Caledonia | Peru |
Estonia | Costa Rica | Turkey | Comoros | New Zealand | Suriname |
Faroe Islands | Cuba | United Arab Emirates | Côte d'Ivoire | Niue | Uruguay |
Finland | Curaçao | Yemen | Democratic Republic of the Congo | Norfolk Island | Venezuela |
France | Dominica | Armenia | Djibouti | Northern Mariana Islands | |
Germany | Dominican Republic | Azerbaijan | Equatorial Guinea | Palau | |
Gibraltar | El Salvador | Bangladesh | Eritrea | Papua New Guinea | |
Greece | Greenland | Bhutan | Ethiopia | Pitcairn Islands | |
Guernsey | Grenada | British Indian Ocean Territory | Gabon | Samoa | |
Hungary | Guadeloupe | Brunei | Ghana | Solomon Islands | |
Iceland | Guatemala | Cambodia | Guinea | Timor-Leste | |
Ireland | Haiti | China | Guinea-Bissau | Tokelau | |
Isle of Man | Honduras | Christmas Island | Kenya | Tonga | |
Italy | Jamaica | Cocos (Keeling) Islands | Lesotho | Tuvalu | |
Jersey | Martinique | Georgia | Liberia | United States Minor Outlying Islands | |
Latvia | Mexico | Hong Kong | Libya | Wallis and Futuna | |
Liechtenstein | Montserrat | India | Madagascar | Vanuatu | |
Lithuania | Nicaragua | Indonesia | Malawi | ||
Luxembourg | Panama | Japan | Mali | ||
Macedonia (FYROM) | Puerto Rico | Kazakhstan | Mauritania | ||
Malta | Saint Kitts and Nevis | Kyrgyzstan | Mauritius | ||
Moldova | Saint Lucia | Laos | Mayotte | ||
Monaco | Saint Pierre and Miquelon | Macau | Morocco | ||
Montenegro | Saint Vincent and the Grenadines | Malaysia | Mozambique | ||
Netherlands | Saint-Barthélemy | Maldives | Namibia | ||
Norway | Sint Maarten | Mongolia | Niger | ||
Poland | The Bahamas | Myanmar (Burma) | Nigeria | ||
Portugal | Trinidad and Tobago | Nepal | Republic of the Congo | ||
Romania | Turks and Caicos Islands | North Korea | Reunion | ||
Russia | U.S. Virgin Islands | Pakistan | Rwanda | ||
San Marino | United States | Philippines | Saint Helena | ||
Serbia | Singapore | São Tomé and Príncipe | |||
Slovakia | South Korea | Senegal | |||
Slovenia | Sri Lanka | Seychelles | |||
Spain | Taiwan | Sierra Leone | |||
Svalbard and Jan Mayen | Tajikistan | Somalia | |||
Sweden | Thailand | South Africa | |||
Switzerland | Turkmenistan | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Swaziland | |||
Vatican City | Tanzania | ||||
Åland Islands | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |