Unique ref.: | meyersound-up-4xp |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | ULTRA |
Width (inches): | 13.84 |
Height (inches): | 5.54 |
Depth (inches): | 5.25 |
Date of publishing: | 2020-03-12 |
Edition number: | 2 |
Type: | Object (single object) |
The UP-4XP ultracompact loudspeaker, with IntelligentDC technology, is ideally suited for applications requiring a small, inconspicuous cabinet that also delivers high sound pressure levels, low distortion,
and uniform directional control. The self-powered UP-4XP offers exceptional audio performance in a compact package with the advantages of a remote power supply. As a standalone loudspeaker, the UP-4XP can be used for vocal reinforcement, front fill coverage, and delay coverage for under balcony applications. The UP-4XP can also be paired with an optional subwoofer to create a full-range system.
FEATURES AND BENEFITS
APPLICATIONS
The loudspeaker shall be a self-powered, full range system; the transducers shall consist of two 4-inch low-frequency cone drivers and one 1-inch high-frequency metal dome tweeter. The loudspeaker system shall incorporate internal processing electronics and a three-channel amplifier, one channel for each driver. Processing functions shall include equalization, phase correction, signal division, and driver protection. The crossover point shall be 1.5 kHz. Amplifier channels shall be class D. Amplifier output power shall be 500 watts total for all three channels. Distortion (THD, IM, TIM) shall not exceed 0.02%.
Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range shall be 66 Hz to 18 kHz; phase response shall be ±45 degrees from 360 Hz to 12 kHz; linear peak SPL shall be 117.5 dB measured with M-noise, free field at 4 meters and referred to 1 meter. Coverage shall be 100-degree horizontal by 100-degree vertical.
The loudspeaker shall be equipped with either a Phoenix 5-pin male or EN3 5-pin male connector (three pins for balanced audio and two pins for DC power). The audio input shall be electronically balanced with a 10-kOhm impedance and accept a nominal –2.0 dBV (0.80 V rms) input signal. DC blocking and RF filtering shall be provided, and CMRR shall be greater than 50 dB and typically 80 dB (50 Hz to 500 Hz).
Power requirements for the loudspeaker shall be a Meyer Sound MPS-488HP IntelligentDC power supply capable of delivering 48 V DC. Current draw maximum long-term continuous current draw for the loudspeaker (< 10 s) shall be 1.0 A average at 48 V.
All components shall be mounted in an acoustically vented trapezoidal enclosure constructed of premium birch plywood with a black textured finish. Top and bottom rigging plates shall be available in 3/8”-16 or M10 threads. The front protective grille shall be powder-coated, hex-stamped steel with black mesh screen. Dimensions for the loudspeaker shall be 13.84 inches wide x 5.54 inches high x 5.25 inches deep (352 mm x 141 mm x 133 mm) without mounting bracket. Weight shall be 12.2 lbs (5.5 kg).
The loudspeaker shall be the Meyer Sound UP-4XP.
Keyword: Loudspeaker, Loudspeakers
Product url: | https://meyersound.com/product/up-4xp/ |
---|---|
Installation instructions: | https://meyersound.com/download/up-4xp-operating-instructions/?wpdmdl=2963... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/up-4xp-datasheet/?wpdmdl=2483&masterkey=58... |
Technical description: | https://meyersound.com/download/up-4xp-datasheet/?wpdmdl=2483&masterkey=58... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-up-4xp
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 12.2 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 5.25 in |
Height | 5.54 in |
Installation Locations | Frontfill and Under-Balcony Fill Coverage ; Theatrical Sound Reinforcement and Special Effects ; Portable and Installed AV Systems ; Compact Voice Reinforcement Systems |
System Type | Loudspeaker |
Width | 13.84 in |
Name | Value |
---|---|
Crossover | 1.5 kHz |
Coverage | 100 deg for a Single Unit |
Weight | 12.2 lb |
Maximum Peak SPL | 121 dB |
Output Power | 500 W (All Three Channels) |
Operating Frequency Range | 66 Hz to 18 kHz |
Finish | Black Textured |
Protective Grille | Powder-Coated, Hex-Stamped Steel with Black Mesh Screen |
Enclosure Material | Premium Birch Plywood |
Rigging | Top and Bottom Plates Available with 3/8"-16 or M10 Threads Nuts |
BIMobject®