Unique ref.: | meyersound-upj-1xp |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | ULTRA |
Width (inches): | 11.15 |
Height (inches): | 22.43 |
Depth (inches): | 12.25 |
Date of publishing: | 2020-03-12 |
Edition number: | 2 |
Type: | Object (single object) |
The UPJ-1XP offers the same sonic signature, robust peak power output, and rotatable VariO horn as the UPJ-1P, but with the added flexibility of external DC power and lengthy cable runs without AC conduits.
FEATURES AND BENEFITS
APPLICATIONS
The loudspeaker shall be a self-powered, full-range system. Its transducers shall include one 10 in cone driver and one 3 in diaphragm compression driver.
The loudspeaker system shall incorporate internal processing and a two-channel amplifier, one channel for each driver. Processing functions shall include equalization, phase correction, signal division, and driver protection. Amplifier burst output power shall be 550 W total. Distortion (THD, IM, TIM) shall not exceed 0.02%.
Performance specifications for a typical production unit shall be as follows: operating frequency range, 55 Hz – 20 kHz; phase response, 750 Hz – 18 kHz ±45°; linear peak SPL (measured with M-noise, free-field at 4 m referred to 1 m), 125 dB; coverage (–6 dB points) shall be 80° by 50°, horizontal or vertical dependent on horn orientation.
The loudspeaker shall receive DC power and balanced audio from a single input connector, available as Phoenix 5-pin male, sealed EN3 5-pin male, or sealed ECO‑M 7-pin male (two pins for DC power, three pins for balanced audio). The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0.0 dBV (1.0 V rms) input signal.
Power requirements for the loudspeaker shall be a Meyer Sound Intelligent DC power supply capable of delivering 48 V DC.
All components shall be mounted in an acoustically vented trapezoidal enclosure constructed of premium multi-ply birch with a slightly textured black finish. The protective grille shall be powder-coated, hex-stamped steel with black mesh. Integral high-strength, 6061-T6 aluminum end plates with threaded M8 metric holes shall accommodate Meyer Sound proprietary rigging hardware and third-party accessories. Dimensions shall be W: 11.15 in (283 mm) x H: 22.43 in (570 mm) x D: 12.25 in (311 mm). Weight shall be 43 lb (19.5 kg).
The loudspeaker shall be the Meyer Sound UPJ‑1XP.
Keyword: Loudspeaker, Loudspeakers
Product url: | https://meyersound.com/product/upj/ |
---|---|
Installation instructions: | https://meyersound.com/download/xp-operating-instructions/?wpdmdl=2812&mas... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/upj-1xp-datasheet/?wpdmdl=2952&masterkey=5... |
Technical description: | https://meyersound.com/download/upj-1xp-datasheet/?wpdmdl=2952&masterkey=5... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-upj-1xp
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 43 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 12.25 in |
Height | 22.43 in |
Width | 11.15 in |
Name | Value |
---|---|
Compatibility | 22.43” |
BIMobject®