Unique ref.: | meyersound-upm-1xp |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | ULTRA |
Date of publishing: | 2020-03-12 |
Edition number: | 2 |
Type: | Object (single object) |
With IntelligentDC technology, the UPM-1XP receives DC power and balanced audio from a single loudspeaker connector. Powering the unit from an external source eliminates the need for wiring conduits while still preserving the advantages of self-powered systems.
Features & Benefits
Applications
Product url: | https://meyersound.com/product/upm/ |
---|---|
Installation instructions: | https://meyersound.com/download/xp-operating-instructions/?wpdmdl=2812&mas... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://meyersound.com/download/upm-1xp-datasheet/?wpdmdl=2808&masterkey=5... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-upm-1xp
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 7.7 in |
Height | 18 in |
Width | 6.85 in |
Name | Value |
---|---|
Compatibility | 18” |
BIMobject®