Unique ref.: | meyersound-usw-112p |
---|---|
Brand: | Meyer Sound |
Product family: | Subwoofers |
Product group: | LF Series |
Width (inches): | 23.5 |
Height (inches): | 13.5 |
Depth (inches): | 12 |
Date of publishing: | 2020-07-30 |
Edition number: | 1 |
Type: | Object (single object) |
The USW-112P compact narrow subwoofer further extends the USW family. With its great power-to-size ratio, it provides big bass sound for very tight spaces. Its compact rectangular enclosure and slanted connector panel enables flush-mounting of the cabinet against wall surfaces, reducing required installation depth to 12 inches, including connectors. The USW-112P is ideal for installations requiring high performance and versatility along with an appealing, discreet aesthetic appearance. Designed to be the ideal companion to Meyer Sound’s ULTRA-X20, it also complements the low frequencies in other Meyer Sound loudspeakers, such as the UP-4slim and those in the UPM family.
FEATURES AND BENEFITS
APPLICATIONS
The USW-112P has an operating frequency range of 35–140 Hz with a linear peak SPL of 123 dB, measured in half-space at 4 m and referred to 1 m using M-noise . The bass reflex cabinet employs a low-velocity port design based on the Meyer Sound USW-210P subwoofer for high efficiency and low port distortion.
The cabinet houses a one-channel Class D power amplifier with signal processing including electronic crossover, correction filters for phase and frequency response, and driver protection circuitry.
The built-in crossover accepts full-range signals, which enables daisy-chain signal distribution and eliminates the need for external crossovers in smaller systems.
The Intelligent AC™ power supply provides automatic voltage selection, EMI filtering, soft current turn-on and surge suppression, while the USW-112XP version with IntelligentDC technology suits applications where AC distribution is a limiting factor. The USW-112XP receives DC power and balanced audio from a Meyer Sound power supply using a single composite cable and connector.
The optional RMS™ remote monitoring system module with XLR 5-pin connectors provides comprehensive, real-time information about loudspeaker Compass® control software via the RMServer interface. The XLR 5-pin connectors allow composite cables to carry both balanced audio and RMS signals.
Meyer Sound constructs the USW-112P cabinet from premium birch plywood coated with a durable black-textured finish and includes a powder-coated, round-perforated steel grille grille to protect the drivers. Weather protection and custom color finishes for specific cosmetic requirements are available options.
With its versatile shape, the USW-112P can be placed on the ground in a horizontal or vertical position to accommodate installation requirements and includes an integral 35 mm pole mount receptacle with M20 threads for added stability.
The USW-112P comes standard with M8 mounting points at the top and bottom for use with the optional U-bracket that enables wall, ceiling, or truss mounting.
Keyword: Loudspeaker, Loudspeakers
Product url: | https://meyersound.com/product/usw-112p/ |
---|---|
Installation instructions: | https://meyersound.com/documents |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/legal/#compliance |
Technical description: | https://meyersound.com/download/usw-112p-preliminary-product-information/?... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-usw-112p
Material main: | Plywood |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 44 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
IFC classification: | Object |
UNSPSC name: | Audio and visual presentation and composing equipment |
UNSPSC code: | 4511 |
Uniclass 1.4 Code: | JW1 |
Uniclass 1.4 Description: | Audio |
Uniclass 2.0 Code: | PR-16-05 |
Uniclass 2.0 Description: | Audio Amplifiers |
Uniclass 2015 Code: | Pr_40_70_05 |
Uniclass 2015 Description: | Audio visual equipment |
NBS Reference Code: | 16-05 |
NBS Reference Description: | Audio Amplifiers |
CSI MasterFormat 2014 Code: | 11 52 00 |
CSI MasterFormat 2014 Title: | Audio-Visual Equipment |
OmniClass Number: | 23-37 15 29 |
OmniClass Title: | Audio Equipment |
BIMobject®