Publish your products
BIG - 100x50
Micheletto
Archived

BIG - 100x50

BIG is the new big slabs paving stone with 12 cm thickness. Useful for private and public area and project, where it is requirered high load strenght and great elegance.
Specification
  • BIG is the new big slabs paving stone with 12 cm thickness. Useful for private and public area and project, where it is requirered high load strenght and great elegance.
Technical specification
  • Unique ref.BIG_100x50
  • Product familyPavers
  • Product groupBIG
  • TypeBuilding Materials
  • Date of publishing2019-06-20
  • Edition number1
  • Height (mm)500
  • Width (mm)1000
  • Depth (mm)120
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)135
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • OmniClass Number23-11 21 17
  • OmniClass TitlePaving Blocks