Selecting the location and language will prioritise localised information. Continue
BIG - 50x25
Micheletto
Archived

BIG - 50x25

BIG is the new big slabs paving stone with 12 cm thickness. Useful for private and public area and project, where it is requirered high load strenght and great elegance.
Specification
  • BIG is the new big slabs paving stone with 12 cm thickness. Useful for private and public area and project, where it is requirered high load strenght and great elegance.
Technical specification
  • Unique ref.BIG_50x25
  • Collection setPavers
  • CollectionBIG
  • TypeBuilding Materials
  • Date of publishing2019-06-20
  • Edition number1
  • Height (mm)250
  • Width (mm)500
  • Depth (mm)120
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • OmniClass TitlePaving Blocks
  • OmniClass Number23-11 21 17